Image of Metric Ceramic Coated Shafting - CCM-CCMDL icon

Linear Shafting - Metric - Ceramic Coated - CCM-CCMDL


Image of Metric Ceramic Coated Shafting - CCM-CCMDL

The ISO Metric Ceramic Coated Shafting (CCM-CCMDL), also known as Feather Shafting, is designed to be used with Simplicity Frelon GOLD lined bearings and pillow blocks.  Ideal for use in contaminated applications, the metric ceramic coated aluminum shafting offers excellent corrosion resistance and is resistant to vibration.  The availability of solid round (CCM) or pre-drilled (CCMDL) versions offers the designer flexibility.  The pre-drilled metric ceramic coated shafting can be mated to aluminum predrilled support rail for fully supported applications to handle heavy loads.  Custom end machining is also an option.

  • Solid round shafting (CCM) is available in metric sizes from 6mm thru 50mm, up to a maximum length of 3658mm
  • Pre-drilled (CCMDL) is available in sizes from 8mm thru 50mm, up to a maximum length of 3658mm
  • Pre-drilled mounting holes offer an interchangeable alternative to standard predrilled shafting
  • Aluminum alloy base material offers weight savings over steel
  • Rc70 ceramic coated finish for corrosion resistance
  • Weld splatter, paints, and other contaminants will not stick
  • Non-magnetic and vibration resistant

 

Image of Metric Ceramic Coated Shafting - CCM-CCMDL icon

Linear Shafting - Metric - Ceramic Coated - CCM-CCMDL


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)

Technical Image of Metric Ceramic Coated Shafting - CCM-CCMDL

Ceramic Coated Shafting DIMENSIONAL INFORMATION (metric)
Part No. Nominal Size Diameter Tolerance Class (M) Max Length Weight
(mm) (µm) m kg/m
CCM03-XX3+0/-83.70.01
CCM04-XX4+0/-83.70.02
CCM05-XX5+0/-83.70.03
CCM06-XX6+0/-83.70.04
CCM08-XX8+0/-93.70.07
CCM10-XX10+0/-93.70.10
CCM12-XX12+0/-113.70.15
CCM16-XX16+0/-113.70.26
CCM20-XX20+0/-133.70.41
CCM25-XX25+0/-133.70.63
CCM30-XX30+0/-133.70.92
CCM40-XX40+0/-163.71.63
CCM50-XX50+0/-163.72.55
CCM60-XX60+0/-193.73.70
CCM80-XX80+0/-193.76.58

Ceramic Coated Pre-Drilled DIMENSIONAL INFORMATION (metric)
Part No. Nominal Size Diameter Tolerance Class (M) Hole SpacingThreadMax Length Weight
(mm) (µm) X Y (m) (kg/m)
CCMDL08-xx8+0/-9101.650.8M2 x .43.70.07
CCMDL10-xx10+0/-9101.650.8M3 x .53.70.10
CCMDL12-xx12+0/-1112060M4 x .73.70.15
CCMDL16-xx16+0/-1115075M5 x .83.70.26
CCMDL20-xx20+0/-1315075M6 x 1.03.70.41
CCMDL25-xx25+0/-13200100M8 x 1.253.70.63
CCMDL30-xx30+0/-13200100M10 x 1.53.70.92

 

Image of Metric Ceramic Coated Shafting - CCM-CCMDL icon

Linear Shafting - Metric - Ceramic Coated - CCM-CCMDL



Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(31MB)
PBC Product Overview Selection Guide(7MB)


Data Sheets
Shafting Engineered For Maximum Bearing Performance Simplicity 60 Plus Shafting(993kB)
Simplicity Custom Bearings Simplicity Custom Bearings(2613kB)
Comparing linear bearing technologies Simplicity vs Igus Comparison(192kB)


White Papers
Linear Bearing Fitness Equipment Applications Linear Bearing Fitness Equipment Applications(696kB)
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
Image of Metric Ceramic Coated Shafting - CCM-CCMDL icon

Linear Shafting - Metric - Ceramic Coated - CCM-CCMDL


Image of Metric Ceramic Coated Shafting - CCM-CCMDL icon

Linear Shafting - Metric - Ceramic Coated - CCM-CCMDL


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)


 

Image of Metric Ceramic Coated Shafting - CCM-CCMDL icon

Linear Shafting - Metric - Ceramic Coated - CCM-CCMDL


Loading the player ...
Image of Metric Ceramic Coated Shafting - CCM-CCMDL icon

Linear Shafting - Metric - Ceramic Coated - CCM-CCMDL
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
Image of Metric Ceramic Coated Shafting - CCM-CCMDL icon

Linear Shafting - Metric - Ceramic Coated - CCM-CCMDL


Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Metric Steel Shafting - NIM-NIPDM
NIM-NIPDM Linear Shafting - Metric Steel
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals