Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 

Image of Linear Shafting icon   Linear Shafting - RC60 Steel, Stainless Steel, and Ceramic-Coated Lightweight Aluminum

PBC Linear offers linear shafting in a variety of options to meet a wide range of customer needs.  Available in hardened steel, 440 stainless steel, ceramic coated aluminum, solid and predrilled, inch and metric. Designed for optimal bearing performance, Simplicity® 60 Plus® Shafting uses advanced process capabilities to maintain the ideal shaft surface finish resulting in the longest life and highest performing shaft-to-bearing combination.

Download the Simplicity® 60 Plus® Shafting brochure here.

  • Solid round shafting is available in inch sizes from 3-16” thru 4” and metric sizes from 3 mm thru 80 mm
  • Pre-drilled shafting for use with support rails is available in all materials and most sizes
  • Use with Simplicity linear plain bearings and linear ball bearings, with or without housings
  • Cut to length or random lengths
  • Machining available upon request
Watch the Simplicity® 60 Plus® Shafting video here.
Image of Linear Shafting

 

Linear Shafting - Inch Ceramic Coated - CC-CCPDL

The Inch Ceramic Coated Shafting (CC-CCPDL), also known as Feather Shafting, is designed to be used with Simplicity Frelon GOLD lined bearings and pillow blocks.  Ideal for use in contaminated applications, the inch ceramic coated aluminum shafting offers excellent corrosion resistance and is resistant to vibration.

  • Solid round shafting (CC) is available in inch sizes from 3/16” thru 2” up to a maximum length of 12 feet
  • Pre-drilled (CCPDL) is available in sizes from 1/2” thru 2”, up to a maximum length of 12 feet
  • Pre-drilled mounting holes offer an interchangeable alternative to standard pre-drilled shafting

 

Linear Shafting - Metric - Ceramic Coated - CCM-CCMDL

The ISO Metric Ceramic Coated Shafting (CCM-CCMDL), also known as Feather Shafting, is designed to be used with Simplicity Frelon GOLD lined bearings and pillow blocks.  Ideal for use in contaminated applications, the metric ceramic coated aluminum shafting offers excellent corrosion resistance and is resistant to vibration. 

  • Solid round shafting (CCM) is available in metric sizes from 6mm thru 50mm, up to a maximum length of 3658mm
  • Pre-drilled (CCMDL) is available in sizes from 8mm thru 50mm, up to a maximum length of 3658mm
  • Pre-drilled mounting holes offer an interchangeable alternative to standard predrilled shafting

 

Inch Steel Linear Shafting - NIL-NIPDL

PBC Linear inch steel shafting (NIL/NIPDL) is case hardened to Rc60 and suitable for use with Simplicity Frelon GOLD™ lined bearings and linear ball bearings.   PBC Linear provides the most consistent surface hardness and depth of hardness across a range of sizes, offering increased performance.  In addition, all Rc60 inch steel shafting is ground and polished within a consistent surface finish range resulting in a higher level of predictable performance.

  • Solid round shafting is available in inch sizes from 1/8” thru 4”, and lengths to 21 feet
  • Predrilled shafting for use with support rails is available ½” thru 2”, and lengths to 21 feet
  • Custom end machining available upon request

 

NIM-NIPDM Linear Shafting - Metric Steel

PBC Linear ISO metric steel shafting (NIM/NIPDM) is case hardened to Rc60 and suitable for use with Simplicity Frelon GOLD™ lined bearings and linear ball bearings. PBC Linear provides the most consistent surface hardness and depth of hardness across a range of sizes, offering increased performance.  In addition, all Rc60 inch steel shafting is ground and polished within a consistent surface finish range resulting in a higher level of predictable performance. 

  • Solid round shafting is available in inch sizes from 3 mm thru 80 mm, and lengths to 5300 mm
  • Predrilled shafting for use with support rails is available 12 mm thru 30 mm, and lengths to 5300 mm
  • Custom end machining available upon request

 

Inch Stainless Steel Linear Shafting - NILSS

PBC inch stainless steel shafting (NILSS/NIPDLSS) is case hardened to Rc55 and suitable for use with Simplicity Frelon GOLD™ lined bearings and linear ball bearings.   PBC Linear provides the most consistent surface hardness and depth of hardness across a range of sizes, offering increased performance. 

  • Solid round shafting is available in inch sizes from 1/8” thru 3”, and lengths to 17 feet
  • Pre-drilled shafting for use with support rails is available ½” thru 2”, and lengths to 17 feet
  • Custom end machining available upon request

 

NIMSS Linear Shafting - Metric Stainless Steel

PBC Linear ISO metric stainless steel shafting (NIMSS) is case hardened to approximately Rc55 and suitable for use with Simplicity Frelon GOLD™ lined bearings and linear ball bearings.   PBC Linear provides the most consistent surface hardness and depth of hardness across a range of sizes, offering increased performance. 

  • Solid round metric stainless steel shafting is available in inch sizes from 3mm thru 30mm, and lengths to 4.5m
  • 440 stainless steel material for corrosion resistance
  • Custom end machining available upon request

 

 

PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel