Image of Aluminum Support Rail - SR icon

Linear Shafting Aluminum Rail - SR


Image of Aluminum Support Rail - SR

PBC Linear offers aluminum support rail to provide full-length support of linear shafting.  The durable aluminum alloy linear shaft support rails are available undrilled (SR) or predrilled (SR-PD) for use with predrilled linear shafting.  Offered in lengths up to 4’, the support rails can be end joined for longer continuous support.  They afford the ability to mount shafting vertically or horizontally. 

  • Undrilled and predrilled aluminum support rail in inch sizes from ½” thru 2”
  • Full-length support rails offer rigid, continuous support for higher loads
  • Eliminates binding due to shaft deflection or sag

 

Image of Aluminum Support Rail - SR icon

Linear Shafting Aluminum Rail - SR


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)

Technical Image of Aluminum Support Rail - SR

PRE-DRILLED
Part No.NOMINAL SIZEA BC DERecommended Hole Size
G
WEIGHTFHole Spacing
Non-DrilledPre-Drilled(in.) +/-.002SCREWHOLE(lbs./in.) BoltHoleXY
SR08-xxSR08PD-xx1/2"1.1251.500 0.2500.1881.0006-32 x 7/8"0.169 0.045#60.16942
SR10-xxSR10PD-xx5/8"1.1251.625 0.3130.2501.1258-32 x 7/8"0.193 0.058#80.193
SR12-xxSR12PD-xx3/4"1.5001.750 0.3750.2501.25010-32 x 7/8"0.221 0.077#100.22163
SR16-xxSR16PD-xx1"1.7502.125 0.5000.2501.5001/4-20 x 1-1/2"0.281 0.1041/4"0.281
SR20-xxSR20PD-xx1-1/4"2.1252.500 0.5630.3131.8755/16-18 x 1-3/4"0.343 0.1455/16"0.343
SR24-xxSR24PD-xx1-1/2"2.5003.000 0.6880.3752.2503/8-16 x 2"0.406 0.215/16"0.34384
SR32-xxSR32PD-xx2"3.2503.750 0.8750.5002.7501/2-13 x 2-1/2"0.531 0.3423/8"0.406

 

Image of Aluminum Support Rail - SR icon

Linear Shafting Aluminum Rail - SR
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
Comparing linear bearing technologies Simplicity vs Igus Comparison(192kB)
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
Image of Aluminum Support Rail - SR icon

Linear Shafting Aluminum Rail - SR


Image of Aluminum Support Rail - SR icon

Linear Shafting Aluminum Rail - SR


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)


 

Image of Aluminum Support Rail - SR icon

Linear Shafting Aluminum Rail - SR


Loading the player ...
Image of Aluminum Support Rail - SR icon

Linear Shafting Aluminum Rail - SR
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
Image of Aluminum Support Rail - SR icon

Linear Shafting Aluminum Rail - SR


Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Steel Shaft Aluminum Rail Assembly - SRA
SRA Linear Shafting Aluminum Support Rail Assembly
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals