Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 

Image of Support Rail icon   Linear Shafting Support Rails

PBC Linear offers several support rail options to simplify mounting of linear shafting.  The durable, anodized aluminum alloy linear shaft support rails are available undrilled or predrilled for use with predrilled linear shafting.  Offered in lengths up to 4’, the support rails can be end joined for longer continuous support.  In addition, the support rails are offered as a part of a shaft rail assembly, mounted to hardened steel shafting.  Other shaft support options include the Feather Rail, which is a ceramic coated one-piece integral shaft and support rail, and the anodized aluminum end support blocks for your end supported applications.

  • Undrilled and predrilled aluminum support rail in inch sizes from ½” thru 2”
  • One-piece ceramic coated aluminum integral shaft and support rail in sizes ½” thru 2”
  • Support rail assemblies in ½” thru 2”, cut to length or random lengths
  • Full-length support rails offer rigid, continuous support for higher loads
  • End support blocks offer a support solution where clearance is needed along the length of the shaft
Image of Support Rail

 

Ceramic Coated Aluminum Linear Shafting and Rail - CCR

The Ceramic Coated Aluminum Rail Assembly Feather Rail is a one-piece integrated shaft and support rail designed to the same dimensions as conventional shaft and support rail assemblies.  Its one-piece integrated design reduces assembly time, complexity, and weight in a single package. 

  • Available in inch sizes from ½” thru 2” up to a maximum length of 10 feet
  • Weld splatter, paints, and other contaminants will not stick
  • Non-magnetic and vibration resistant
  • Economical alternative to traditional shaft/rail assemblies

 

Linear Shafting Aluminum Rail - SR

PBC Linear offers anodized aluminum support rail to provide full-length support of linear shafting.  The durable, anodized aluminum alloy linear shaft support rails are available undrilled (SR) or predrilled (SR-PD) for use with predrilled linear shafting.  Offered in lengths up to 4’, the support rails can be end joined for longer continuous support.  They afford the ability to mount shafting vertically or horizontally. 

  • Undrilled and predrilled aluminum support rail in inch sizes from ½” thru 2”
  • Maximum length is 48"

 

SRA Linear Shafting Aluminum Support Rail Assembly

The Steel Shaft Aluminum Rail Assembly Feather Rail is a two-piece shaft and support rail assembly consisting of a hardened steel predrilled shaft attached to a predrilled anodized aluminum support rail.  Optional shaft materials include 440 stainless steel and PBC’s ceramic coated aluminum Feather Shaft. 

  • Available in inch sizes from ½” thru 2”
  • Offers high load carrying capacity due to full-length support
  • Variety of shaft materials for diverse applications

 

Linear Shafting Aluminum End Support Blocks - NSB

The PBC Linear Aluminum End Support Block (NSB) can be used for end or intermittent shaft support.  The anodized aluminum end support block is lightweight and strong, and can be used with all shaft types.  Ideally, they should be used where deflection between supports is not a problem. 

  • Available in inch sizes from 1.4” thru 2”
  • Instant bolt-down installation

 

 

PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel