Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 

Image of Support Rail icon   Linear Shafting Support Rails

PBC Linear offers several support rail options to simplify mounting of linear shafting.  The durable, anodized aluminum alloy linear shaft support rails are available undrilled or predrilled for use with predrilled linear shafting.  Offered in lengths up to 4’, the support rails can be end joined for longer continuous support.  In addition, the support rails are offered as a part of a shaft rail assembly, mounted to hardened steel shafting.  Other shaft support options include the Feather Rail, which is a ceramic coated one-piece integral shaft and support rail, and the anodized aluminum end support blocks for your end supported applications.

  • Undrilled and predrilled aluminum support rail in inch sizes from ½” thru 2”
  • One-piece ceramic coated aluminum integral shaft and support rail in sizes ½” thru 2”
  • Support rail assemblies in ½” thru 2”, cut to length or random lengths
  • Full-length support rails offer rigid, continuous support for higher loads
  • End support blocks offer a support solution where clearance is needed along the length of the shaft
Image of Support Rail

 

 

 

PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel