Linear Slide System:
Rail Mounted & Plate Supported
Rail shaft diameters from 12.7mm (0.5 in) to 50.8 mm (2.0 in)
Rail lengths to 2440 mm (96 in)
Carriage speeds up to 0.457 m/s (18 in/s)
Normal carriage loads up to 83,000 N (18,750 lbf)
Bearing materials available include FrelonGold®, FrelonJ®, and ball bearing
Shaft materials available include alloy steel, anodized aluminum, 440 stainless steel, and chrome plated 303 stainless steel
Standard components include:
- (1) Aluminum alloy mounting plate
- (4) Simplicity® pillow block assemblies
- (2) Alloy steel shafting
- (2) Aluminum alloy support rails
- Bottom support plates with precision alignment
More information coming soon!
Notice: You must be logged in to download CAD Models.