PBC Linear Company Logo
Language
1-888-389-6266
Products at a glance
Site Search
 
Catalog Image
Free Catalog Download!

Image of Linear Slide Systems icon   Linear Slide Systems

Simplicity® Linear Slide Technology handles heavy loads and excels in harsh, contaminated environments.  Choose from modular components, standard high profile slides, and low profile slides.  The basic configuration consists of Simplicity® pillow blocks and a support rail assembly.   Linear Slide Technology systems can be built–up to include: parallel rails, top and bottom plates, and screw drives.  Screw drives can be fitted with a hand crank, hand wheel, or a motor mount bracket for standard NEMA motors.  Modular components are ideal where the customer desires a custom rail spacing dimension or a single rail.   The low profile systems provide the same functionality and configuration options as the standard high profile slides and can be used in applications where height constraints prohibit the use of the standard profile systems. 
  • Rail shaft diameters from 12.7mm (0.5 in) to 50.8 mm (2.0 in)
  • Rail lengths to 2440 mm (96 in)
  • Carriage speeds up to 0.457 m/s (18 in/s)
  • Normal carriage loads up to 83,000 N (18,750 lbf)
  • Three basic designs: high profile, low profile and modular
  • Bearing materials available include FrelonGold®, FrelonJ®, and ball bearing
  • Shaft materials available include alloy steel, anodized aluminum, stainless steel, and chrome plated
  Linear Slide Technology using Frelon bearings has outstanding performance:
  • Self-lubricating – no external lubricants
  • Wide temperature range (-400°F / 400°F) (-240°C / 240°C)
  • Frelon bearings tolerate and dampen vibration
Image of Linear Slide Systems

 

1RPS

 Linear Slide System:

 Rail Mounted & Plate Supported - Ball Screw Driven (supported on one end only)

  • Rail shaft diameters from 12.7mm (0.5 in) to 50.8 mm (2.0 in)
  • Rail lengths to 2440 mm (96 in)
  • Carriage speeds up to 0.457 m/s (18 in/s)
  • Normal carriage loads up to 83,000 N (18,750 lbf) 
  • Bearing materials available include FrelonGold®, FrelonJ®, and ball bearing
  • Shaft materials available include alloy steel, anodized aluminum, 440 stainless steel, and chrome plated 303 stainless steel

 

2HCR - 2HWL

Linear Slide System:

Rail Mounted & Plate Supported - Ball Screw Driven with Hand Crank & Ball Screw Rotational Lock

2HCR = (1) Cast aluminum counter balanced hand crank
2HWL = Aluminum hand wheel with fold away composite handle

  • Rail shaft diameters from 12.7mm (0.5 in) to 50.8 mm (2.0 in)
  • Rail lengths to 2440 mm (96 in)
  • Carriage speeds up to 0.457 m/s (18 in/s)
  • Normal carriage loads up to 83,000 N (18,750 lbf) 
  • Bearing materials available include FrelonGold®, FrelonJ®, and ball bearing
  • Shaft materials available include alloy steel, anodized aluminum, 440 stainless steel, and chrome plated 303 stainless steel

 

2RPS

Linear Slide System:

Rail Mounted & Plate Supported - Ball Screw Driven (supported on both ends)

  • Rail shaft diameters from 12.7mm (0.5 in) to 50.8 mm (2.0 in)
  • Rail lengths to 2440 mm (96 in)
  • Carriage speeds up to 0.457 m/s (18 in/s)
  • Normal carriage loads up to 83,000 N (18,750 lbf) 
  • Bearing materials available include FrelonGold®, FrelonJ®, and ball bearing
  • Shaft materials available include alloy steel, anodized aluminum, 440 stainless steel, and chrome plated 303 stainless steel
  •  

    SC2RPS

    Linear Slide System:

    Rail Mounted & Plate Supported with Two Self-Centering Carriages - Ball Screw Driven (supported on both ends)

  • Rail shaft diameters from 12.7mm (0.5 in) to 50.8 mm (2.0 in)
  • Rail lengths to 2440 mm (96 in)
  • Carriage speeds up to 0.457 m/s (18 in/s)
  • Normal carriage loads up to 83,000 N (18,750 lbf) 
  • Bearing materials available include FrelonGold®, FrelonJ®, and ball bearing
  • Shaft materials available include alloy steel, anodized aluminum, 440 stainless steel, and chrome plated 303 stainless steel
  •  

    2LRPS

    Low Profile Linear Slide System:

    Rail Mounted & Plate Supported - Ball Screw Driven (supported on both ends)

  • Rail shaft diameters from 12.7mm (0.5 in) to 50.8 mm (2.0 in)
  • Rail lengths to 2440 mm (96 in)
  • Carriage speeds up to 0.457 m/s (18 in/s)
  • Normal carriage loads up to 83,000 N (18,750 lbf) 
  • Bearing materials available include FrelonGold®, FrelonJ®, and ball bearing
  • Shaft materials available include alloy steel, anodized aluminum, 440 stainless steel, and chrome plated 303 stainless steel
  •  

    LRPS

    Low Profile Linear Slide System:

    Rail Mounted & Plate Supported

    • Rail shaft diameters from 12.7mm (0.5 in) to 50.8 mm (2.0 in)
    • Rail lengths to 2440 mm (96 in)
    • Carriage speeds up to 0.457 m/s (18 in/s)
    • Normal carriage loads up to 83,000 N (18,750 lbf) 
    • Bearing materials available include FrelonGold®, FrelonJ®, and ball bearing
    • Shaft materials available include alloy steel, anodized aluminum, 440 stainless steel, and chrome plated 303 stainless steel

     

    2N23-34

    Linear Slide System:

    Rail Mounted & Plate Supported - Ball Screw Driven (supported on both ends) - Drive Kit for NEMA 23 or NEMA 34 Motor

  • Rail shaft diameters from 12.7mm (0.5 in) to 50.8 mm (2.0 in)
  • Rail lengths to 2440 mm (96 in)
  • Carriage speeds up to 0.457 m/s (18 in/s)
  • Normal carriage loads up to 83,000 N (18,750 lbf) 
  • Bearing materials available include FrelonGold®, FrelonJ®, and ball bearing
  • Shaft materials available include alloy steel, anodized aluminum, 440 stainless steel, and chrome plated 303 stainless steel

  •  

    2N42-56

    Linear Slide System:

    Rail Mounted & Plate Supported - Ball Screw Driven (supported on both ends) - Drive Kit for NEMA 42, NEMA 56 or 143 Motor

  • Rail shaft diameters from 12.7mm (0.5 in) to 50.8 mm (2.0 in)
  • Rail lengths to 2440 mm (96 in)
  • Carriage speeds up to 0.457 m/s (18 in/s)
  • Normal carriage loads up to 83,000 N (18,750 lbf) 
  • Bearing materials available include FrelonGold®, FrelonJ®, and ball bearing
  • Shaft materials available include alloy steel, anodized aluminum, 440 stainless steel, and chrome plated 303 stainless steel
  •  

    RPS

    Linear Slide System:

    Rail Mounted & Plate Supported

  • Rail shaft diameters from 12.7mm (0.5 in) to 50.8 mm (2.0 in)
  • Rail lengths to 2440 mm (96 in)
  • Carriage speeds up to 0.457 m/s (18 in/s)
  • Normal carriage loads up to 83,000 N (18,750 lbf) 
  • Bearing materials available include FrelonGold®, FrelonJ®, and ball bearing
  • Shaft materials available include alloy steel, anodized aluminum, 440 stainless steel, and chrome plated 303 stainless steel
  •  

    RS

    Linear Slide System:

    Rail Mounted

  • Rail shaft diameters from 12.7mm (0.5 in) to 50.8 mm (2.0 in)
  • Rail lengths to 2440 mm (96 in)
  • Carriage speeds up to 0.457 m/s (18 in/s)
  • Normal carriage loads up to 83,000 N (18,750 lbf) 
  • Bearing materials available include FrelonGold®, FrelonJ®, and ball bearing
  • Shaft materials available include alloy steel, anodized aluminum, 440 stainless steel, and chrome plated 303 stainless steel

  •  

    SRB

    Pre-assembled Shaft, Rail, & Bearing:

  • Rail shaft diameters from 12.7mm (0.5 in) to 50.8 mm (2.0 in)
  • Rail lengths to 2440 mm (96 in)
  • Carriage speeds up to 0.457 m/s (18 in/s)
  • Bearing materials available include FrelonGold®, FrelonJ®, and ball bearing
  • Shaft materials available include alloy steel, anodized aluminum, 440 stainless steel, and chrome plated 303 stainless steel

  •