PBC Linear Company Logo
Language
1-888-389-6266
Products at a glance
Site Search
 
Catalog Image
Free Catalog Download!
  • Product Overview
  • Specifications
  • Downloads
  • CAD Model
  • Accessories
  • Videos
  • Request Quote
  • Reviews
Image of Low Profile Mini-Rail LPM icon

Low Profile Mini-Rail LPM


Image of Low Profile Mini-Rail LPM

The low cost Low Profile Mini-Rail LPM comes available in 4 different sizes and is the perfect solution for compact low friction motion in the medical, packaging, and automation industries.  Low Profile Mini-Rail LPM is composed of a molded polymer slider with stainless steel thread inserts and anodized aluminum rails.   The LPM is resistant to lubricants, fuels, dyes, and weak acids and can operate in temperatures ranging from (-35°C to +65°C). Industry standard interchangeable, the LPM series is a fool proof polymer slider.

  • Static load capacity up to 18 lb
  • Four sizes ranging from 17mm to 80mm rail width
  • Low profile ideal for small spaces
  • Chemical resistance ideal for harsh environments
  • Smooth and quiet operation
  • Economical linear solution

 

Image of Low Profile Mini-Rail LPM icon

Low Profile Mini-Rail LPM


Download the full specifications in the file Low Profile Mini Rail - LPM(94kB)

Technical Image of Low Profile Mini-Rail LPM

Part Number

A B C D E F H L1 L2 L3 Y X Carriage Rail







(C'Bore)




WT. Wt.

(mm) (mm) (mm) (mm) (mm) (mm) (mm) (mm) (mm) (mm) (mm) (mm) (G) (G/mm)
LPM17 17 6 9.6 20 M3 14 M3 SBHCS 8.5 N/A N/A 20 60 1.1 0.15
LPM27 27 9.5 14 40 M4 20 M4 SBHCS 13.5 N/A N/A 20 60 4.8 0.33
LPM40 40 9.5 23 50 M4 20 M4SBHCS 20 N/A N/A 20 60 9.8 0.38
LPM80 80 12 57 80 M4 56 M4SBHCS 20 40 45 25 150 32.3 1.07

 

Image of Low Profile Mini-Rail LPM icon

Low Profile Mini-Rail LPM



Note: You must login to view all White Papers and Interchange charts.

Technical Info
Catalog
Selection Guide
Interchange Chart
Low Profile Mini Rail - LPM(94kB)
PBC Linear Motion Catalog(13MB)


Image of Low Profile Mini-Rail LPM icon

Low Profile Mini-Rail LPM


Notice: You must be logged in to download CAD Models.

Image of Low Profile Mini-Rail LPM icon

Low Profile Mini-Rail LPM


 

Image of Low Profile Mini-Rail LPM icon

Low Profile Mini-Rail LPM


There are no videos for this product. Check back soon for updates!

Image of Low Profile Mini-Rail LPM icon

Low Profile Mini-Rail LPM


 

NOTE: If you are from outside of the United States please enter the phone number you may be reached at when dialed from the United States.
NOTE: List prices will be quoted unless you provide your company name, and customer number.

Please fill out the form below and click "Submit" when finished.
* Indicates a Required Field
* Full Name:  
* E-mail Address:    
* Company:  
Customer Number:
Title
* Industry:  
If Other
* Address:  
* City:  
* State:  
* Zip/Postal Code:  
* Country:  
* Phone:  
Fax:
* Body:  
Have an Application Engineer Contact Me
Have a Sales Agent Contact Me

 

Image of Low Profile Mini-Rail LPM icon

Low Profile Mini-Rail LPM


Reviews coming soon!

 

Submit a Product Review

 
 





 

Join Our Newsletter

 

Get our latest news and updates

Product Sample

Sign up for free product samples to evaluate with your application!

Product Sample