PBC Linear Company Logo
Language
1-888-389-6266
Products at a glance
Site Search
 
Catalog Image
Free Catalog Download!

Image of MT Actuators icon   MT Actuators

The MT Series of belt driven linear actuators offers a number of profile sizes with multiple design configurations to meet requirements in high load, stroke and speed applications.  Internally, a profile rail with runner blocks provide for guidance with low friction, noise and vibration.  The actuator body consists of an anodized aluminum housing with a stainless steel strip which seals along magnetic strips to shield out contamination from entering the linear actuator.  Precision extrusions for each aluminum actuator body ensure for side and bottom surfaces that are flat and perpendicular giving accurate installations.

  • Available in five (5) models
    • MTB, MTC, MTD, MTE, MTF
  • Anodized aluminum bodies of 42 mm x 42 mm (1.65 in x 1.65 in) to 80 mm x 80 mm (3.15 in x 3.15 in)
  • Steel reinforced timing belt drive
  • Stroke lengths up to 6 m (20 ft)
  • Maximum single carriage loads up to 7800 N (1753 lbf) and maximum moments up to 480 Nm (4248 lb•in)
  • Speeds up to 3 m/s (118 in./s)
Image of MT Actuators

 

MTB042 Actuator

Light to medium load duty
  • 42 mm x 42 mm (1.65 in x 1.65 in) body profile
  • Belt drive
  • Stroke lengths up to 6 m (20 ft)
  • Carriage load up to 1560 N (351 lbf)
  • Maximum moments up to 55 Nm (487 lb•in)
  • Speeds up to 3 m/s (118 in/s)
  • Repeatability ± 0.05 mm (± 0.002 in)

 

MTB055 Actuator

Medium load duty
  • 55 mm x 55 mm (2.17 in x 2.17 in) body profile
  • Belt drive
  • Stroke lengths up to 6 m (20 ft)
  • Carriage load up to 1850 N (416 lbf)
  • Maximum moments up to 120 Nm (1062 lb•in)
  • Speeds up to 3 m/s (118 in/s)
  • Repeatability ± 0.05 mm (± 0.002 in)

 

MTB080 Actuator

Heavy load duty
  • 80 mm x 80 mm (3.15 in x 3.15 in) body profile
  • Belt drive
  • Stroke lengths up to 6 m (20 ft)
  • Carriage load up to 4500 N (1012 lbf)
  • Maximum moments up to 450 Nm (3983 lb•in)
  • Speeds up to 3 m/s (118 in/s)
  • Repeatability ± 0.05 mm (± 0.002 in)

 

MTC Actuator

Flat profile design
  • 42 mm x 75 mm (1.65 in x 2.95 in) body profile
  • Belt drive
  • Stroke lengths up to 3 m (10 ft)
  • Carriage load up to 1275 N (287 lbf)
  • Maximum moments up to 110 Nm (974 lb•in)
  • Speeds up to 3 m/s (118 in/s)
  • Repeatability ± 0.05 mm (± 0.002 in)

 

MTD Actuator

Flat profile design with bi-directional carriage movement
  • Bi-directional dual carriage for opposing motion applications
  • 42 mm x 75 mm (1.65 in x 2.95 in) body profile
  • Belt drive
  • Stroke lengths up to 3 m (10 ft)
  • Carriage load up to 1275 N (287 lbf)
  • Maximum moments up to 110 Nm (974 lb•in)
  • Speeds up to 3 m/s (118 in/s)
  • Repeatability ± 0.05 mm (± 0.002 in)

 

MTE Actuator

Traversing body
  • Motor mounts to the carriage and the body traverses
  • 55 mm x 55 mm (2.17 in x 2.17 in) body profile
  • Belt drive
  • Stroke lengths up to 1 m (39 in)
  • Carriage load up to 3300 N (742 lbf)
  • Maximum moments up to 220 Nm (1947 lb•in)
  • Speeds up to 1 m/s (39 in/s)
  • Repeatability ± 0.05 mm (± 0.002 in)

 

MTF Actuator

High load capacity with dual rail design on traversing body
  • Motor mounts to the carriage and the body traverses
  • 55 mm x 55 mm (2.17 in x 2.17 in) body profile with dual external rails
  • Belt drive
  • Stroke lengths up to 1 m (39 in)
  • Carriage load up to 7800 N (1753 lbf)
  • Maximum moments up to 480 Nm (4248 lb•in)
  • Speeds up to 1 m/s (39 in/s)
  • Repeatability ± 0.05 mm (± 0.002 in)