Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 
  • Product Overview
  • Specifications
  • Downloads
  • CAD Model
  • Accessories
  • Videos
  • Request Quote
  • Reviews
Image of MTB042 Actuator icon

MTB042 Linear Actuator


Image of MTB042 Actuator

The MTB042 Series of linear actuators is constructed from a 42 mm x 42mm (1.65 in x 1.65 in) body profile made from anodized aluminum for corrosion resistance; allowing the MTB042 to operate in severe environments.  The linear actuators outer surfaces are precision extruded, providing for flush mounting on both sides and the base to facilitate a qualified, clean and easy installation.  T-slots along the full body length ensure mounting on numerous orientations with ease and for ancillary items, such as sensors, to be mounted directly to its body. 


Linear motion is driven by a steel reinforced timing belt.  Belts provide for high speed, high force and high acceleration while maintaining accurate positioning.  Applications requiring long lengths of travel are optimum for using belt drives over screw drives mainly due to not being subjected to vibrations caused by the screws when reaching ‘critical speed’.  Smooth running, low noise and low maintenance are other benefits when using belt drive systems.


Linear guidance is through re-circulating ball bearing runner blocks traveling on hardened and ground profile rails.  The profile rail and bearing design provide high rigidity, accuracy and speed with low friction, noise and vibration for the carriage.  Integrated with the carriage is a stainless steel strip with magnetic seals; which facilitates operation in environments of high contamination and clean room reliant by keeping dirt and grime out of the system while also keeping any excess particulates from transferring out of the unit.


The MTB042 linear actuator excels in harsh environments of several different industries. Food and Beverage, packaging, automotive, and medical are all examples where the MTB042 actuator has a proven track record.  Able to be mounted vertically or horizontally and available with several different carriage options, the MTB Series has become our most versatile linear actuator.

Features include:

Performance
  • Stroke lengths up to 6 m (20 ft)
  • Carriage load up to 1560 N (351 lbf)
  • Maximum moments up to 55 Nm (487 lb•in)
  • Speeds up to 3 m/s (118 in/s)
  • Repeatability ± 0.05 mm (± 0.002 in)

Anodized Aluminum Housing & Carriage
  • 42 mm x 42mm (1.65 in x 1.65 in) body profile
  • Fully enclosed housing with ball guided rail
  • Precision extruded profile—precision mounting surfaces on sides and bottom
  • Corrosion resistant
  • Optional carriage dowel pin locating holes
  • Can be used as part of a system structural component

Ball Guided Rail system
  • Re-circulating ball bearing runner blocks
  • Hardened and ground profile rail
  • High rigidity and accuracy
  • Low friction and high speed
  • Low noise and vibration

Belt Driven
  • Steel reinforced timing belt – high speed, high force and high acceleration
  • High repeatable positioning
  • Long travel length
  • Quiet operation
  • Low maintenance – adjustable belt tensioning

T-slots for mounting
  • Integrated in housing for fixing ease and compactness
  • Integrated in carriage for fixture or plate mounting
  • Direct sensor mounting on body

Accessories & Additional Options
  • Actuator mounting clamps
  • Limit switches & brackets
  • Couplings and connecting line shafts
  • Several carriage options
  • Motor and gear reducer mounts
  • Gear reducers
  • Extended length carriage
  • Shaft extension at the idler end
  • Cable carrier
  • Controllers

 

Image of MTB042 Actuator icon

MTB042 Linear Actuator


Download the full specifications in the files Linear Actuator - Body Length Calcuation(581kB), MT-Installation-Guide(2MB), MTB 42(253kB)

Technical Image of MTB042 Actuator

Load Capacity
Profile Fx MAX Fy MAX Fz MAX Mx MAX My MAX Mz MAX
(mm) (in) (N) (lbf) (N) (lbf) (N) (lbf) (N-m) (lbf-in) (N-m) (lbf-in) (N-m) (lbf-in)
42x42 1.65x1.65 460 103 1560 350 1560 350 20 177 55 486 55 486

 

Image of MTB042 Actuator icon

MTB042 Linear Actuator



*Note: You must login to view all White Papers and Interchange charts.

Technical Info
Catalog
Selection Guide
Interchange Chart
Linear Actuator - Body Length Calcuation(581kB)
MT-Installation-Guide(2MB)
MTB 42(253kB)
PBC Linear Motion Catalog(11MB) New Product Selection Guide (4MB)


Data Sheets
LAT Bundle LAT Bundle(4431kB)
MTB 42 LAT MTB 42(253kB)


Press Releases
Cartesian Gantry Cartesian Gantry(83kB)
LAT LAT(99kB)
LAT and PRT printer LAT and PRT printer(69kB)
LAT Applications LAT Applications(59kB)
LAT Sandblasting LAT Sandblasting(55kB)
Medical Testing LAT Medical Testing LAT(53kB)
ML and MT Medical ML and MT Medical(65kB)
ML Medical CNC Drill ML Medical CNC Drill(81kB)
ML Mousetrap ML Mousetrap(76kB)
ML Series ML Series(55kB)
MLA lock MLA lock(66kB)
MLA Series MLA Series(89kB)
MT Series MT Series(96kB)
MX Series MX Series(96kB)
New Line of Linear Actuators New Line of Linear Actuators(50kB)
PL Series PL Series(93kB)
PLA Solar Furnace PLA Solar Furnace(93kB)
Underwater LAT Drill Underwater LAT Drill(82kB)


Image of MTB042 Actuator icon

MTB042 Linear Actuator


Notice: You must be logged in to download CAD Models.

Image of MTB042 Actuator icon

MTB042 Linear Actuator


 

Image of MTB042 Actuator icon

MTB042 Linear Actuator


Loading the player ...
Image of MTB042 Actuator icon

MTB042 Linear Actuator


 

NOTE: If you are from outside of the United States please enter the phone number you may be reached at when dialed from the United States.
NOTE: List prices will be quoted unless you provide your company name, and customer number.

Please fill out the form below and click "Submit" when finished.
* Indicates a Required Field
* Full Name:  
* E-mail Address:    
* Company:  
Customer Number:
Title
* Industry:  
If Other
* Address:  
* City:  
* State:  
* Zip/Postal Code:  
* Country:  
* Phone:  
Fax:
* Body:  
Have an Application Engineer Contact Me
Have a Sales Agent Contact Me

 

Image of MTB042 Actuator icon

MTB042 Linear Actuator


Reviews coming soon!

 

Submit a Product Review

 
 





 

Alternative Solution

Image of MTB055 Actuator
MTB055 Linear Actuator

Alternative Solution

Image of PL Actuators
PL Linear Actuators

Alternative Solution

Image of ML Actuators
ML - Miniature Linear Actuators

Join Our Newsletter

 

Get our latest news and updates

Product Sample

Sign up for free product samples to evaluate with your application!

Product Sample
 
PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel