Image of MTC Actuator icon

MTC Linear Actuator


Image of MTC Actuator The MTC042 linear actuator is a flat profile design constructed from a 42 mm x 75mm (1.65 in x 2.95 in) body profile made from anodized aluminum for corrosion resistance; allowing the MTB042 to operate in severe environments.  The linear actuators outer surfaces are precision extruded, providing for flush mounting on both sides and the base to facilitate a qualified, clean and easy installation.  T-slots along the full body length ensure mounting on numerous orientations with ease and for ancillary items, such as sensors, to be mounted directly to its body. 

Linear motion is driven by a steel reinforced timing belt.  Belts provide for high speed, high force and high acceleration while maintaining accurate positioning.  Applications requiring long lengths of travel are optimum for using belt drives over screw drives mainly due to not being subjected to vibrations caused by the screws when reaching ‘critical speed’.  Smooth running, low noise and low maintenance are other benefits when using belt drive systems.

Linear guidance is through re-circulating ball bearing runner blocks traveling on hardened and ground profile rails.  The profile rail and bearing design provide high rigidity, accuracy and speed with low friction, noise and vibration for the carriage.  Integrated with the carriage is a stainless steel strip with magnetic seals; which facilitates operation in environments of high contamination and clean room reliant by keeping dirt and grime out of the system while also keeping any excess particulates from transferring out of the unit.

The MTB042 linear actuator excels in harsh environments of several different industries. Food and Beverage, packaging, automotive, and medical are all examples where the MTB042 actuator has a proven track record.  Able to be mounted vertically or horizontally and available with several different carriage options, the MTB Series has become our most versatile linear actuator.

Features include:

Performance
  • Stroke lengths up to 3 m (10 ft)
  • Carriage load up to 1275 N (287 lbf)
  • Maximum moments up to 110 Nm (974 lb•in)
  • Speeds up to 3 m/s (118 in/s)
  • Repeatability ± 0.05 mm (± 0.002 in)

Anodized Aluminum Housing & Carriage
  • 42 mm x 75mm (1.65 in x 2.95 in) low body profile
  • Fully enclosed housing with ball guided rail
  • Precision extruded profile—precision mounting surfaces on sides and bottom
  • Corrosion resistant
  • Optional carriage dowel pin locating holes
  • Can be used as part of a system structural component

Ball Guided Rail system
  • Re-circulating ball bearing runner blocks
  • Hardened and ground profile rail
  • High rigidity and accuracy
  • Low friction and high speed
  • Low noise and vibration

Belt Driven
  • Steel reinforced timing belt – high speed, high force and high acceleration
  • High repeatable positioning
  • Long travel length
  • Quiet operation
  • Low maintenance – adjustable belt tensioning

T-slots for mounting
  • Integrated in housing for fixing ease and compactness
  • Integrated in carriage for fixture or plate mounting
  • Direct sensor mounting on body

Accessories & Additional Options
  • Actuator mounting clamps
  • Limit switches & brackets
  • Couplings and connecting line shafts
  • Several carriage options
  • Motor and gear reducer mounts
  • Gear reducers
  • Extended length carriage
  • Shaft extension at the idler end
  • Cable carrier
  • Controllers

 

Image of MTC Actuator icon

MTC Linear Actuator


Download the full specifications in the file MT-Installation-Guide(2MB)

Technical Image of MTC Actuator

Load Capacity
Profile Fx MAX Fy MAX Fz MAX Mx MAX My MAX Mz MAX
(mm) (in) (N) (lbf) (N) (lbf) (N) (lbf) (N-m) (lbf-in) (N-m) (lbf-in) (N-m) (lbf-in)
75x42 2.95x2.48 615 138 1275 286 1275 286 20 177 120 1062 120 1062

 

Image of MTC Actuator icon

MTC Linear Actuator


Image of MTC Actuator icon

MTC Linear Actuator


Download the full specifications in the file MT-Installation-Guide(2MB)


 

Image of MTC Actuator icon

MTC Linear Actuator


Loading the player ...
Image of MTC Actuator icon

MTC Linear Actuator
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
Image of MTC Actuator icon

MTC Linear Actuator


Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of MTD Actuator
MTD Linear Actuator
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals