Image of MTD Actuator icon

MTD Linear Actuator


Image of MTD Actuator The MTD042 linear actuator is a flat profile design with bi-directional dual carriage movement.  The body is constructed from a 42 mm x 75mm (1.65 in x 2.95 in) anodized aluminum profile; allowing for optimum corrosion resistance.  The linear actuator's outer surfaces are precision extruded, providing for flush mounting on both sides and the base to facilitate a qualified, clean and easy installation.  T-slots along the full body length allow for numerous mounting orientations and ancillary items, such as sensors, to be mounted directly to its body. 

Linear motion is provided by a steel reinforced timing belt.  Belts provide for high speed, high force and high acceleration while maintaining accurate positioning.  Applications requiring long lengths of travel are optimum for using belt drives over screw drives mainly due to not being subjected to vibrations caused by the screws when reaching ‘critical speed’.  Smooth running, low noise and low maintenance are other benefits when using belt drive systems.

Linear guidance is through re-circulating ball bearing runner blocks traveling on hardened and ground profile rails.  The profile rail and bearing design provide high rigidity, accuracy and speed with low friction, noise and vibration for the carriage.  Integrated with the carriage is a stainless steel strip with magnetic seals; which facilitate its use in environments of high contamination and in clean room requirements, by keeping dirt and grime out of the system while also keeping any particulates from exiting the unit. 

The MTD042 linear actuator excels in harsh environments of several different industries. Food and Beverage, packaging, automotive, and medical are all examples where the MTD042 actuator has a proven track record. 

Features include:

Performance
  • Stroke lengths up to 3 m (10 ft)
  • Carriage load up to 1275 N (287 lbf)
  • Maximum moments up to 110 Nm (974 lb•in)
  • Speeds up to 3 m/s (118 in/s)
  • Repeatability ± 0.05 mm (± 0.002 in)

Anodized Aluminum Housing & Carriage
  • 42 mm x 75mm (1.65 in x 2.95 in) low body profile
  • Fully enclosed housing with ball guided rail
  • Precision extruded profile—precision mounting surfaces on sides and bottom
  • Corrosion resistant
  • Optional carriage dowel pin locating holes
  • Can be used as part of a system structural component

Ball Guided Rail system
  • Re-circulating ball bearing runner blocks
  • Hardened and ground profile rail
  • High rigidity and accuracy
  • Low friction and high speed
  • Low noise and vibration

Belt Driven
  • Steel reinforced timing belt – high speed, high force and high acceleration
  • High repeatable positioning
  • Long travel length
  • Quiet operation
  • Low maintenance – adjustable belt tensioning

T-slots for mounting
  • Integrated in housing for fixing ease and compactness
  • Integrated in carriage for fixture or plate mounting
  • Direct sensor mounting on body

Accessories & Additional Options
  • Actuator mounting clamps
  • Limit switches & brackets
  • Couplings and connecting line shafts
  • Several carriage options
  • Motor and gear reducer mounts
  • Gear reducers
  • Extended length carriage
  • Shaft extension at the idler end
  • Cable carrier
  • Controllers

 

Image of MTD Actuator icon

MTD Linear Actuator


Download the full specifications in the file MT-Installation-Guide(2MB)

Technical Image of MTD Actuator

Load Capacity
Profile Fx MAX Fy MAX Fz MAX Mx MAX My MAX Mz MAX
(mm) (in) (N) (lbf) (N) (lbf) (N) (lbf) (N-m) (lbf-in) (N-m) (lbf-in) (N-m) (lbf-in)
75x42 2.95x2.48 1615 363 1275 286 1275 286 20 177 55 486 55 486

 

Image of MTD Actuator icon

MTD Linear Actuator



Technical Info
Catalog
Selection Guide
Interchange Chart
MT-Installation-Guide(2MB)
ML Catalog(3MB)
MTB-Series-Catalog(385kB)
PBC Product Overview Selection Guide(7MB)


Press Releases
Cartesian Gantry Cartesian Gantry(83kB)
LAT LAT(99kB)
LAT and PRT printer LAT and PRT printer(69kB)
LAT Applications LAT Applications(59kB)
LAT Sandblasting LAT Sandblasting(55kB)
Medical Testing LAT Medical Testing LAT(53kB)
ML and MT Medical ML and MT Medical(65kB)
ML Medical CNC Drill ML Medical CNC Drill(81kB)
ML Mousetrap ML Mousetrap(76kB)
ML Series ML Series(55kB)
MLA lock MLA lock(66kB)
MLA Series MLA Series(89kB)
MT Series MT Series(96kB)
New Line of Linear Actuators New Line of Linear Actuators(50kB)
PL Series PL Series(93kB)
PLA Solar Furnace PLA Solar Furnace(93kB)
Underwater LAT Drill Underwater LAT Drill(82kB)


Image of MTD Actuator icon

MTD Linear Actuator


Image of MTD Actuator icon

MTD Linear Actuator


Download the full specifications in the file MT-Installation-Guide(2MB)


 

Image of MTD Actuator icon

MTD Linear Actuator


Loading the player ...
Image of MTD Actuator icon

MTD Linear Actuator
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
Image of MTD Actuator icon

MTD Linear Actuator


Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of MTC Actuator
MTC Linear Actuator
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals