The MX Series of belt driven linear actuators offers a number of profile sizes with multiple design configurations to meet requirements in high load, stroke and speed applications. Externally, round hardened rails with carriage cam rollers provide guidance with low friction, noise and vibration. The actuator body consists of an anodized aluminum housing born from a precision extrusion for side and bottom surfaces that are flat and perpendicular giving accurate installations.
- Available in nine (9) different models
- MXB, MXC, MXD, MXE, MXF, MXH, MXK, MXL, MXM
- Anodized aluminum bodies of 40 mm x 40 mm (1.57 in x 1.57 in) to 90 mm x 70 mm (3.54 in x 2.75 in)
- Drive types: Belt, ball and lead screw, pneumatic, belt w/pneumatic and non-driven
- Stroke lengths up to 17.5 m (57 ft)
- Maximum single carriage loads up to 5000 N (1124 lbf) and maximum moments up to 1200 Nm ( 885 lb•ft)
- Speeds up to 5 m/s (196 in./s)
- T-slots for mounting on the actuator body and carriage plate
- Available accessories include mounting clamps, motor mounts, couplings, limit switches and bellows
· Anodized aluminum body:
· 60 mm x 70 mm (2.36 in x 2.75 in)
· Pneumatic drive
· Stroke lengths up to 5 m (196 in)
· Maximum single carriage loads up to 2200 N (495 lbf)
· Maximum moments up to 400 Nm (295 lb•ft)
· Speeds up to 5 m/s (196 in./s)
· Repeatability ± 0.05 mm (± 0.002 in)
· Anodized aluminum bodies in three sizes:
· Size 40 = 40 mm x 40 mm (1.57 in x 1.57 in)
· Size 60 = 60 mm x 60 mm (2.36 in x 2.36 in)
· Size 90 = 90 mm x 70 mm (3.54 in x 2.75 in)
· Belt drive
· Stroke lengths up to 18 m (59 ft)
· Maximum single carriage loads up to 5000 N (1124 lbf)
· Maximum moments up to 1200 Nm ( 885 lb•ft)
· Speeds up to 5 m/s (196 in./s)
· Repeatability ± 0.05 mm (± 0.002 in)
· Anodized aluminum bodies in three sizes:
· Size 40 = 40 mm x 40 mm (1.57 in x 1.57 in)
· Size 60 = 60 mm x 60 mm (2.36 in x 2.36 in)
· Size 90 = 90 mm x 70 mm (3.54 in x 2.75 in)
· Belt drive at the carriage
· Stroke lengths up to 6 m (19.6 ft)
· Maximum single carriage loads up to 5000 N (1124 lbf)
· Maximum moments up to 1200 Nm ( 885 lb•ft)
· Speeds up to 5 m/s (196 in./s)
· Repeatability ± 0.05 mm (± 0.002 in)
· Anodized aluminum bodies in two sizes:
· 40 mm x 50 mm (1.57 in x 1.96 in)
· 60 mm x 70 mm (2.36 in x 2.75 in)
· Belt drive
· Stroke lengths up to 5 m (196 in)
· Maximum single carriage loads up to 2200 N (495 lbf)
· Maximum moments up to 400 Nm (295 lb•ft)
· Speeds up to 5 m/s (196 in./s)
· Repeatability ± 0.05 mm (± 0.002 in)
· Anodized aluminum body:
· 60 mm x 70 mm (2.36 in x 2.75 in)
· Belt drive
· Stroke lengths up to 17.5 m (57 ft)
· Maximum single carriage loads up to 2200 N (495 lbf)
· Maximum moments up to 400 Nm (295 lb•ft)
· Speeds up to 5 m/s (196 in./s)
· Repeatability ± 0.05 mm (± 0.002 in)
· Anodized aluminum bodies in two sizes:
· 40 mm x 50 mm (1.57 in x 1.96 in)
· 60 mm x 70 mm (2.36 in x 2.75 in)
· Ball screw drive
· Stroke lengths up to 1 m (39 in)
· Maximum single carriage loads up to 2200 N (495 lbf)
· Maximum moments up to 400 Nm ( 295 lb•ft)
· Speeds up to 2 m/s (79 in./s) [speed dependent on critical speed]
· Repeatability ± 0.05 mm (± 0.002 in)
· Anodized aluminum bodies in two sizes:
· 40 mm x 50 mm (1.57 in x 1.96 in)
· 60 mm x 70 mm (2.36 in x 2.75 in)
· Lead screw drive
· Stroke lengths up to 1 m (39 in)
· Maximum single carriage loads up to 2200 N (495 lbf)
· Maximum moments up to 400 Nm ( 295 lb•ft)
· Speeds up to 2 m/s (79 in./s) [speed dependent on critical speed]
· Repeatability ± 0.05 mm (± 0.002 in)
· Anodized aluminum bodies in three sizes:
· Size 40 = 40 mm x 40 mm (1.57 in x 1.57 in)
· Size 60 = 60 mm x 60 mm (2.36 in x 2.36 in)
· Size 90 = 90 mm x 70 mm (3.54 in x 2.75 in)
· Non-driven
· Stroke lengths up to 18 m (59 ft)
· Maximum single carriage loads up to 5000 N (1124 lbf)
· Maximum moments up to 1200 Nm ( 885 lb•ft)
· Speeds up to 5 m/s (196 in./s)
· Anodized aluminum bodies in three sizes:
· 40 mm x 80 mm (1.57 in x 3.14 in)
· 60 mm x 120 mm (2.36 in x 4.72 in)
· 90 mm x 140 mm (3.54 in x 5.51 in)
· Belt drive at the carriage
· Stroke lengths up to 18 m (59 ft)
· Maximum single carriage loads up to 5000 N (1124 lbf)
· Maximum moments up to 1200 Nm ( 885 lb•ft)
· Speeds up to 5 m/s (196 in./s)
· Repeatability ± 0.05 mm (± 0.002 in)
- Pneumatic drive with Telescoping Axis
- Multiple profile axis
- Speeds up to 5 m/s (196 in./s)
- Stroke lengths up to 18000 mm (708 in.)
- Repeatability - ± .1 mm (± .004 in.)
- Ideal for vertical telescoping drive applications
- T-slots for easy mounting