The MX Series of belt driven linear actuators offers a number of profile sizes with multiple design configurations to meet requirements in high load, stroke and speed applications. Externally, round hardened rails with carriage cam rollers provide guidance with low friction, noise and vibration. The actuator body consists of an anodized aluminum housing born from a precision extrusion for side and bottom surfaces that are flat and perpendicular giving accurate installations.
- Available in nine (9) different models
- MXB, MXC, MXD, MXE, MXF, MXH, MXK, MXL, MXM
- Anodized aluminum bodies of 40 mm x 40 mm (1.57 in x 1.57 in) to 90 mm x 70 mm (3.54 in x 2.75 in)
- Drive types: Belt, ball and lead screw, pneumatic and non-driven
- Stroke lengths up to 17.5 m (57 ft)
- Maximum single carriage loads up to 5000 N (1124 lbf) and maximum moments up to 1200 Nm ( 885 lb•ft)
- Speeds up to 5 m/s (196 in./s)
- T-slots for mounting on the actuator body and carriage plate
- Available accessories include mounting clamps, motor mounts, couplings, limit switches and bellows