Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 
  • Product Overview
  • Specifications
  • Downloads
  • CAD Model
  • Accessories
  • Videos
  • Request Quote
  • Reviews
Image of MXC 40-60-90 Belt Driven Actuator icon

MXC 40-60-90 Belt Driven Linear Actuator


Image of MXC 40-60-90 Belt Driven Actuator The MXC Series of linear actuators is a design where the motor mounts to the carriage and the body traverses; whereby providing for ideal vertical lift applications.  The body is constructed from an anodized aluminum profile and is corrosion resistant; allowing this unit to operate in severe environments.  The linear actuators outer surfaces are precision extruded providing for flush mounting on both sides and the base to facilitate a qualified, clean and easy installation.  T-slots along its full length on both sides allow for the unit to be mounted in numerous orientations with ease and for ancillary items, such as sensors, to be mounted directly to its body. 

Linear motion is provided by a steel reinforced timing belt.  Belts provide for high speed, high force and high acceleration while maintaining accurate positioning.  Applications requiring long lengths of travel are optimum when using belt drives over screw drives mainly due to not being subjected to vibrations caused by the screws when reaching ‘critical speed’.  Smooth running, low noise and low maintenance are other benefits when using belt drive systems.

Linear guidance is through cam roller bearings integrated on the carriage which run on hardened and ground profile rails.  The profile rail and bearing design provide high rigidity, accuracy and speed with low friction, noise and vibration for the carriage.
 
The MXC linear actuator excels in harsh environments of several different industries. Food and Beverage, vertical conveyance, pick and place, packaging, automotive, and medical are all examples where the MXC actuator has a proven track record. 

Features include:

Performance
  • Stroke lengths up to 6 m (19.6 ft)
  • Maximum single carriage loads up to 5000 N (1124 lbf)
  • Maximum moments up to 1200 Nm ( 885 lb•ft)
  • Speeds up to 5 m/s (196 in./s)
  • Repeatability ± 0.05 mm (± 0.002 in)

Anodized Aluminum Housing & Carriage
  • Anodized aluminum bodies in three sizes:
    • Size 40 = 40 mm x 40 mm (1.57 in x 1.57 in)
    • Size 60 = 60 mm x 60 mm (2.36 in x 2.36 in)
    • Size 90 = 90 mm x 70 mm (3.54 in x 2.75 in)
  • Fully enclosed housing with integrated round guide rails
  • Precision extruded profile—precision mounting surfaces on sides and bottom
  • Corrosion resistant
  • Can be used as part of a system structural component

Cam Roller Guided Rail system
  • Angular contact ball bearing Cam Rollers
  • Hardened and ground profile rail
  • High rigidity and accuracy
  • Low friction and high speed
  • Low noise and vibration

Belt Driven
  • Belt drive at the carriage
  • Steel reinforced timing belt – high speed, high force and high acceleration
  • High repeatable positioning
  • Long travel length
  • Quiet operation
  • Low maintenance – adjustable belt tensioning

T-slots for mounting
  • Integrated in housing for fixing ease and compactness
  • Integrated in carriage for fixture or plate mounting
  • Direct sensor mounting on body

Accessories & Additional Options
  • Actuator mounting clamps
  • Limit switches & brackets
  • Couplings and connecting line shafts
  • Several carriage options
  • Motor and gear reducer mounts
  • Gear reducers
  • Extended length carriage
  • Shaft extension at the idler end
  • Cable carrier

 

Image of MXC 40-60-90 Belt Driven Actuator icon

MXC 40-60-90 Belt Driven Linear Actuator


Download the full specifications in the files LAT Bundle(4MB), LAT MX Series Actuator(1MB)

Technical Image of MXC 40-60-90 Belt Driven Actuator

Load Capacity
Profile Carriage Fx Fy Fz Mx My Mz
mm (in) Length (N) (lbf) (N) (lbf) (N) (lbf) (Nm) (lbf) (Nm) (lbf) (Nm) (lbf)
MXC 040 100 700 -1150 157.4 - 258.5 1200 269.8 930 209.1 20 177 20 177 40 354
MXC 040 150 700 -1150 157.4 - 258.5 1200 269.8 930 209.1 20 177 30 266 60 531
MXC 040 250 700 -1150 157.4 - 258.5 1200 269.8 930 209.1 20 177 50 443 100 885
MXC 060 115 1150 - 2400 258.5 - 539.5 2500 562 1600 359.7 43 381 70 620 100 885
MXC 060 150 1150 - 2400 258.5 - 539.5 2500 562 1600 359.7 43 381 90 797 130 1150
MXC 060 200 1150 - 2400 258.5 - 539.5 2500 562 1600 359.7 43 381 120 1062 170 1505
MXC 060 300 1150 - 2400 258.5 - 539.5 3100 696.9 2200 494.6 54 478 180 1593 250 2213
MXC 060 500 1150 - 2400 258.5 - 539.5 3100 696.9 2200 494.6 65 575 300 2655 400 3540
MXC 090 200 2400 - 5200 539.5 - 1169 6500 1461.3 3800 854.3 190 1682 259 2213 500 4426
MXC 090 300 2400 - 5200 539.5 - 1169 6500 1461.3 3800 854.3 190 1682 375 3318 600 5311
MXC 090 400 2400 - 5200 539.5 - 1169 8500 1910.9 5000 1124.1 240 2124 550 4868 800 7081
MXC 090 500 2400 - 5200 539.5 - 1169 8500 1910.9 5000 1124.1 240 2124 700 6196 1000 8851
MXC 090 600 2400 - 5200 539.5 - 1169 8500 1910.9 5000 1124.1 240 2124 840 7435 1200 10621

 

Image of MXC 40-60-90 Belt Driven Actuator icon

MXC 40-60-90 Belt Driven Linear Actuator



*Note: You must login to view all White Papers and Interchange charts.

Technical Info
Catalog
Selection Guide
Interchange Chart
PBC Linear Motion Catalog(11MB) New Product Selection Guide (4MB)


Data Sheets
LAT Bundle LAT Bundle(4431kB)
MX Series Actuator LAT MX Series Actuator(1869kB)


Press Releases
Cartesian Gantry Cartesian Gantry(83kB)
LAT LAT(99kB)
LAT and PRT printer LAT and PRT printer(69kB)
LAT Applications LAT Applications(59kB)
LAT Sandblasting LAT Sandblasting(55kB)
Medical Testing LAT Medical Testing LAT(53kB)
ML and MT Medical ML and MT Medical(65kB)
ML Medical CNC Drill ML Medical CNC Drill(81kB)
ML Mousetrap ML Mousetrap(76kB)
ML Series ML Series(55kB)
MLA lock MLA lock(66kB)
MLA Series MLA Series(89kB)
MT Series MT Series(96kB)
MX Series MX Series(96kB)
New Line of Linear Actuators New Line of Linear Actuators(50kB)
PL Series PL Series(93kB)
PLA Solar Furnace PLA Solar Furnace(93kB)
Underwater LAT Drill Underwater LAT Drill(82kB)


Image of MXC 40-60-90 Belt Driven Actuator icon

MXC 40-60-90 Belt Driven Linear Actuator


No CAD Drawings available. Please call one of our engineers at 1-888-389-6226 to get drawings and more information about the product.

Image of MXC 40-60-90 Belt Driven Actuator icon

MXC 40-60-90 Belt Driven Linear Actuator


 

Image of MXC 40-60-90 Belt Driven Actuator icon

MXC 40-60-90 Belt Driven Linear Actuator


Loading the player ...
Image of MXC 40-60-90 Belt Driven Actuator icon

MXC 40-60-90 Belt Driven Linear Actuator


 

NOTE: If you are from outside of the United States please enter the phone number you may be reached at when dialed from the United States.
NOTE: List prices will be quoted unless you provide your company name, and customer number.

Please fill out the form below and click "Submit" when finished.
* Indicates a Required Field
* Full Name:  
* E-mail Address:    
* Company:  
Customer Number:
Title
* Industry:  
If Other
* Address:  
* City:  
* State:  
* Zip/Postal Code:  
* Country:  
* Phone:  
Fax:
* Body:  
Have an Application Engineer Contact Me
Have a Sales Agent Contact Me

 

Image of MXC 40-60-90 Belt Driven Actuator icon

MXC 40-60-90 Belt Driven Linear Actuator


Reviews coming soon!

 

Submit a Product Review

 
 





 

Join Our Newsletter

 

Get our latest news and updates

Product Sample

Sign up for free product samples to evaluate with your application!

Product Sample
 
PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel