Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 
  • Product Overview
  • Specifications
  • Downloads
  • CAD Model
  • Accessories
  • Videos
  • Request Quote
  • Reviews
Image of MXD 40-60 Bi-directional Actuator icon

MXD 40-60 Bi-directional Actuator


Image of MXD 40-60 Bi-directional Actuator The MXD Series linear actuator features a design utilizing a bi-directional dual carriage movement.  The body is constructed from an anodized aluminum profile and is corrosion resistant; allowing this unit to operate in severe environments.  The linear actuator's outer surfaces are precision extruded providing for flush mounting on both sides and the base to facilitate a qualified, clean and easy installation.  T-slots along its full length on both sides allow for the unit to be mounted in numerous orientations with ease and for ancillary items, such as sensors, to be mounted directly to its body. 

Linear motion is provided by a steel reinforced timing belt.  Belts provide for high speed, high force and high acceleration while maintaining accurate positioning.  Applications requiring long lengths of travel are optimum when using belt drives over screw drives mainly due to not being subjected to vibrations caused by the screws when reaching ‘critical speed’.  Smooth running, low noise and low maintenance are other benefits when using belt drive systems.

Linear guidance is through cam roller bearings integrated on the carriage which run on hardened and ground profile rails.  The profile rail and bearing design provide high rigidity, accuracy and speed with low friction, noise and vibration for the carriage.
 
The MXD linear actuator excels in harsh environments of several different industries. Food and Beverage, vertical conveyance, pick and place, packaging, automotive, and medical are all examples where the MXD actuator has a proven track record. 

Features include:

Performance
  • Stroke lengths up to 5 m (196 in)
  • Maximum single carriage loads up to 2200 N (495 lbf)
  • Maximum moments up to 400 Nm (295 lb•ft)
  • Speeds up to 5 m/s (196 in./s)
  • Repeatability ± 0.05 mm (± 0.002 in)

Anodized Aluminum Housing & Carriage
  • Anodized aluminum bodies in two sizes:
    • 40 mm x 50 mm (1.57 in x 1.96 in)
    • 60 mm x 70 mm (2.36 in x 2.75 in)
  • Fully enclosed housing with integrated round guide rails
  • Precision extruded profile—precision mounting surfaces on sides and bottom
  • Corrosion resistant
  • Can be used as part of a system structural component

Cam Roller Guided Rail system
  • Angular contact ball bearing Cam Rollers
  • Hardened and ground profile rail
  • High rigidity and accuracy
  • Low friction and high speed
  • Low noise and vibration

Belt Driven
  • Steel reinforced timing belt – high speed, high force and high acceleration
  • High repeatable positioning
  • Long travel length
  • Quiet operation
  • Low maintenance – adjustable belt tensioning

T-slots for mounting
  • Integrated in housing for fixing ease and compactness
  • Integrated in carriage for fixture or plate mounting
  • Direct sensor mounting on body

Accessories & Additional Options
  • Actuator mounting clamps
  • Limit switches & brackets
  • Couplings and connecting line shafts
  • Several carriage options
  • Motor and gear reducer mounts
  • Gear reducers
  • Extended length carriage
  • Shaft extension at the idler end
  • Cable carrier

 

Image of MXD 40-60 Bi-directional Actuator icon

MXD 40-60 Bi-directional Actuator


Download the full specifications in the files LAT Bundle(4MB), LAT MX Series Actuator(1MB)

Technical Image of MXD 40-60 Bi-directional Actuator

Load Capacity
Profile Carriage Fx Fy Fz Mx My Mz
mm (in) Length (N) (lbf) (N) (lbf) (N) (lbf) (Nm) (lbf) (Nm) (lbf) (Nm) (lbf)
MXD 040 100 700 -1150 157.4 - 258.5 1200 269.8 930 209.1 20 177 20 177 40 354
MXD 040 150 700 -1150 157.4 - 258.5 1200 269.8 930 209.1 20 177 30 266 60 531
MXD 040 250 700 -1150 157.4 - 258.5 1200 269.8 930 209.1 20 177 50 443 100 885
MXD 060 115 1150 - 2400 258.5 - 539.5 2500 562 1600 359.7 43 381 70 620 100 885
MXD 060 150 1150 - 2400 258.5 - 539.5 2500 562 1600 359.7 43 381 90 797 130 1150
MXD 060 200 1150 - 2400 258.5 - 539.5 2500 562 1600 359.7 43 381 120 1062 170 1505
MXD 060 300 1150 - 2400 258.5 - 539.5 3100 696.9 2200 494.6 54 478 180 1593 250 2213
MXD 060 500 1150 - 2400 258.5 - 539.5 3100 696.9 2200 494.6 65 575 300 2655 400 3540

 

Image of MXD 40-60 Bi-directional Actuator icon

MXD 40-60 Bi-directional Actuator



*Note: You must login to view all White Papers and Interchange charts.

Technical Info
Catalog
Selection Guide
Interchange Chart
PBC Linear Motion Catalog(11MB) New Product Selection Guide (4MB)


Data Sheets
LAT Bundle LAT Bundle(4431kB)
MX Series Actuator LAT MX Series Actuator(1869kB)


Press Releases
Cartesian Gantry Cartesian Gantry(83kB)
LAT LAT(99kB)
LAT and PRT printer LAT and PRT printer(69kB)
LAT Applications LAT Applications(59kB)
LAT Sandblasting LAT Sandblasting(55kB)
Medical Testing LAT Medical Testing LAT(53kB)
ML and MT Medical ML and MT Medical(65kB)
ML Medical CNC Drill ML Medical CNC Drill(81kB)
ML Mousetrap ML Mousetrap(76kB)
ML Series ML Series(55kB)
MLA lock MLA lock(66kB)
MLA Series MLA Series(89kB)
MT Series MT Series(96kB)
MX Series MX Series(96kB)
New Line of Linear Actuators New Line of Linear Actuators(50kB)
PL Series PL Series(93kB)
PLA Solar Furnace PLA Solar Furnace(93kB)
Underwater LAT Drill Underwater LAT Drill(82kB)


Image of MXD 40-60 Bi-directional Actuator icon

MXD 40-60 Bi-directional Actuator


No CAD Drawings available. Please call one of our engineers at 1-888-389-6226 to get drawings and more information about the product.

Image of MXD 40-60 Bi-directional Actuator icon

MXD 40-60 Bi-directional Actuator


 

Image of MXD 40-60 Bi-directional Actuator icon

MXD 40-60 Bi-directional Actuator


Loading the player ...
Image of MXD 40-60 Bi-directional Actuator icon

MXD 40-60 Bi-directional Actuator


 

NOTE: If you are from outside of the United States please enter the phone number you may be reached at when dialed from the United States.
NOTE: List prices will be quoted unless you provide your company name, and customer number.

Please fill out the form below and click "Submit" when finished.
* Indicates a Required Field
* Full Name:  
* E-mail Address:    
* Company:  
Customer Number:
Title
* Industry:  
If Other
* Address:  
* City:  
* State:  
* Zip/Postal Code:  
* Country:  
* Phone:  
Fax:
* Body:  
Have an Application Engineer Contact Me
Have a Sales Agent Contact Me

 

Image of MXD 40-60 Bi-directional Actuator icon

MXD 40-60 Bi-directional Actuator


Reviews coming soon!

 

Submit a Product Review

 
 





 

Alternative Solution

Image of MTC Actuator
MTC Linear Actuator

Alternative Solution

Image of MTD Actuator
MTD Linear Actuator

Join Our Newsletter

 

Get our latest news and updates

Product Sample

Sign up for free product samples to evaluate with your application!

Product Sample
 
PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel