Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 
  • Product Overview
  • Specifications
  • Downloads
  • CAD Model
  • Accessories
  • Videos
  • Request Quote
  • Reviews
Image of MXG 60 Belt Driven Actuator icon

MXG 60 Belt Driven Linear Actuator


Image of MXG 60 Belt Driven Actuator The MXK Series linear actuator features a design utilizing a ball screw drive for movement.  The body is constructed from an anodized aluminum profile and is corrosion resistant; allowing this unit to operate in severe environments.  The linear actuator’s outer surfaces are precision extruded, providing for flush mounting on both sides and the base to facilitate a qualified, clean and easy installation.  T-slots along its full length on both sides allow for the unit to be mounted in numerous orientations with ease and for ancillary items; such as sensors to be mounted directly to its body. 

Linear motion is provided by a ball screw drive.  A ball screw provides for high force capacity at high speeds while maintaining accurate positioning.  Smooth running, low friction and high efficiency are other benefits when using ball screw drive systems.

Linear guidance is through cam roller bearings integrated on the carriage which run on hardened and ground profile rails.  The profile rail and bearing design provide high rigidity, accuracy and speed with low friction, noise and vibration for the carriage.
 
The MXK linear actuator excels in harsh environments of several different industries. Food and Beverage, vertical conveyance, pick and place, packaging, automotive, and medical are all examples where the MXK actuator has a proven track record. 

Features include:

Performance
  • Stroke lengths up to 1 m (39 in)
  • Maximum single carriage loads up to 2200 N (495 lbf)
  • Maximum moments up to 400 Nm (295 lb•ft)
  • Speeds up to 2 m/s (79 in./s) [speed dependent on critical speed]
  • Repeatability ± 0.05 mm (± 0.002 in)

Anodized Aluminum Housing & Carriage
  • Anodized aluminum bodies in two sizes:
    • 40 mm x 50 mm (1.57 in x 1.96 in)
    • 60 mm x 70 mm (2.36 in x 2.75 in)
  • Fully enclosed housing with integrated round guide rails
  • Precision extruded profile—precision mounting surfaces on sides and bottom
  • Corrosion resistant
  • Can be used as part of a system structural component

Cam Roller Guided Rail system
  • Angular contact ball bearing Cam Rollers
  • Hardened and ground profile rail
  • High rigidity and accuracy
  • Low friction and high speed
  • Low noise and vibration

Ball Screw Driven
  • Ball screw – high speed and high force
  • Screw diameter
    • Size 40 body – Ø 10 mm (0.393 in) screw with 10 mm lead
    • Size 60 body – Ø 16 mm (0.629 in) screw with 10 mm lead
  • High repeatable positioning
  • Moderate travel length

T-slots for mounting
  • Integrated in housing for fixing ease and compactness
  • Integrated in carriage for fixture or plate mounting
  • Direct sensor mounting on body

Accessories & Additional Options
  • Actuator mounting clamps
  • Limit switches & brackets
  • Couplings
  • Several carriage options
  • Motor and gear reducer mounts
  • Gear reducers
  • Extended length carriage
  • Cable carrier

 

Image of MXG 60 Belt Driven Actuator icon

MXG 60 Belt Driven Linear Actuator


Download the full specifications in the files LAT Bundle(4MB), LAT MX Series Actuator(1MB)

Technical Image of MXG 60 Belt Driven Actuator

Load Capacity
Fx MAX Fy MAX Fz MAX Mx MAX My MAX Mz MAX
(N) (lbf) (N) (lbf) (N) (lbf) (N-m) (lbf-in) (N-m) (lbf-in) (N-m) (lbf-in)
700-5200 157-1169 1200-8500 269-1910 930-5000 209-1124 20-240 177-2124 20-840 177-7434 40-1200 3514-10620

 

Image of MXG 60 Belt Driven Actuator icon

MXG 60 Belt Driven Linear Actuator



*Note: You must login to view all White Papers and Interchange charts.

Technical Info
Catalog
Selection Guide
Interchange Chart
PBC Linear Motion Catalog(11MB) New Product Selection Guide (4MB)


Data Sheets
LAT Bundle LAT Bundle(4431kB)
MX Series Actuator LAT MX Series Actuator(1869kB)


Press Releases
Cartesian Gantry Cartesian Gantry(83kB)
LAT LAT(99kB)
LAT and PRT printer LAT and PRT printer(69kB)
LAT Applications LAT Applications(59kB)
LAT Sandblasting LAT Sandblasting(55kB)
Medical Testing LAT Medical Testing LAT(53kB)
ML and MT Medical ML and MT Medical(65kB)
ML Medical CNC Drill ML Medical CNC Drill(81kB)
ML Mousetrap ML Mousetrap(76kB)
ML Series ML Series(55kB)
MLA lock MLA lock(66kB)
MLA Series MLA Series(89kB)
MT Series MT Series(96kB)
MX Series MX Series(96kB)
New Line of Linear Actuators New Line of Linear Actuators(50kB)
PL Series PL Series(93kB)
PLA Solar Furnace PLA Solar Furnace(93kB)
Underwater LAT Drill Underwater LAT Drill(82kB)


Image of MXG 60 Belt Driven Actuator icon

MXG 60 Belt Driven Linear Actuator


No CAD Drawings available. Please call one of our engineers at 1-888-389-6226 to get drawings and more information about the product.

Image of MXG 60 Belt Driven Actuator icon

MXG 60 Belt Driven Linear Actuator


 

Image of MXG 60 Belt Driven Actuator icon

MXG 60 Belt Driven Linear Actuator


Loading the player ...
Image of MXG 60 Belt Driven Actuator icon

MXG 60 Belt Driven Linear Actuator


 

NOTE: If you are from outside of the United States please enter the phone number you may be reached at when dialed from the United States.
NOTE: List prices will be quoted unless you provide your company name, and customer number.

Please fill out the form below and click "Submit" when finished.
* Indicates a Required Field
* Full Name:  
* E-mail Address:    
* Company:  
Customer Number:
Title
* Industry:  
If Other
* Address:  
* City:  
* State:  
* Zip/Postal Code:  
* Country:  
* Phone:  
Fax:
* Body:  
Have an Application Engineer Contact Me
Have a Sales Agent Contact Me

 

Image of MXG 60 Belt Driven Actuator icon

MXG 60 Belt Driven Linear Actuator


Reviews coming soon!

 

Submit a Product Review

 
 





 

Join Our Newsletter

 

Get our latest news and updates

Product Sample

Sign up for free product samples to evaluate with your application!

Product Sample
 
PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel