Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 
  • Product Overview
  • Specifications
  • Downloads
  • CAD Model
  • Accessories
  • Videos
  • Request Quote
  • Reviews
Image of MXM 40-60-90 Non-driven Actuator icon

MXM 40-60-90 Non-driven Linear Actuator


Image of MXM 40-60-90 Non-driven Actuator The MXM Series is a non-driven linear actuator constructed from a body profile made from anodized aluminum and is corrosion resistant; allowing this unit to operate in severe environments.  The linear actuator’s outer surfaces are precision extruded, providing for flush mounting on both sides and the base to facilitate a qualified, clean and easy installation.  T-slots along its full length on both sides allow for the unit to be mounted in numerous orientations with ease and for ancillary items; such as sensors, to be mounted directly to its body. 

Non-driven actuators are generally used to support other driven actuators by giving the system additional load and moment capacities such as in a gantry system.

Linear guidance is through cam roller bearings integrated on the carriage which run on hardened and ground profile rails.  The profile rail and bearing design provide high rigidity, accuracy and speed with low friction, noise and vibration for the carriage. 

The MXM linear actuator excels in harsh environments of several different industries. Food and Beverage, packaging, automotive, and medical are all examples where the MXM actuator has a proven track record.  Able to be mounted vertically or horizontally and available with several different carriage options, the MXM Series is a very versatile supporting linear actuator.

Features include:

Performance
  • Non-driven
  • Stroke lengths up to 18 m (59 ft)
  • Maximum single carriage loads up to 5000 N (1124 lbf)
  • Maximum moments up to 1200 Nm ( 885 lb•ft)
  • Speeds up to 5 m/s (196 in./s)

Anodized Aluminum Housing & Carriage
  • Anodized aluminum bodies in three sizes:
    • Size 40 = 40 mm x 40 mm (1.57 in x 1.57 in)
    • Size 60 = 60 mm x 60 mm (2.36 in x 2.36 in)
    • Size 90 = 90 mm x 70 mm (3.54 in x 2.75 in)
  • Fully enclosed housing with integrated round guide rails
  • Precision extruded profile—precision mounting surfaces on sides and bottom
  • Corrosion resistant
  • Can be used as part of a system structural component

Cam Roller Guided Rail system
  • Angular contact ball bearing Cam Rollers
  • Hardened and ground profile rail
  • High rigidity and accuracy
  • Low friction and high speed
  • Low noise and vibration

T-slots for mounting
  • Integrated in housing for fixing ease and compactness
  • Integrated in carriage for fixture or plate mounting
  • Direct sensor mounting on body

Accessories & Additional Options
  • Actuator mounting clamps
  • Limit switches & brackets
  • Several carriage options
  • Extended length carriage
  • Cable carrier

 

Image of MXM 40-60-90 Non-driven Actuator icon

MXM 40-60-90 Non-driven Linear Actuator


Download the full specifications in the files LAT Bundle(4MB), LAT MX Series Actuator(1MB)

Technical Image of MXM 40-60-90 Non-driven Actuator

Load Capacity
Profile Carriage  Rollers Horiz. Load Fx Fy Fz Mx My Mz
mm (in) Length
kg (N) (lbf) (N) (lbf) (N) (lbf) (Nm) (lbf) (Nm) (lbf) (Nm) (lbf)
MXM 040 100 4 10 kg 700 -1150 157.4 - 258.5 1200 269.8 930 209.1 20 177 20 177 40 354
MXM 040 150 4 10 kg 700 -1150 157.4 - 258.5 1200 269.8 930 209.1 20 177 30 266 60 531
MXM 040 250 4 10 kg 700 -1150 157.4 - 258.5 1200 269.8 930 209.1 20 177 50 443 100 885
MXM 060 115 4 50 kg 1150 - 2400 258.5 - 539.5 2500 562 1600 359.7 43 381 70 620 100 885
MXM 060 150 4 50 kg 1150 - 2400 258.5 - 539.5 2500 562 1600 359.7 43 381 90 797 130 1150
MXM 060 200 4 50 kg 1150 - 2400 258.5 - 539.5 2500 562 1600 359.7 43 381 120 1062 170 1505
MXM 060 300 6 50 kg 1150 - 2400 258.5 - 539.5 3100 696.9 2200 494.6 54 478 180 1593 250 2213
MXM 060 500 8 50 kg 1150 - 2400 258.5 - 539.5 3100 696.9 2200 494.6 65 575 300 2655 400 3540
MXM 090 200 4 200 kg 2400 - 5200 539.5 - 1169 6500 1461.3 3800 854.3 190 1682 259 2213 500 4426
MXM 090 300 4 200 kg 2400 - 5200 539.5 - 1169 6500 1461.3 3800 854.3 190 1682 375 3318 600 5311
MXM 090 400 6 300 kg 2400 - 5200 539.5 - 1169 8500 1910.9 5000 1124.1 240 2124 550 4868 800 7081
MXM 090 500 6 300 kg 2400 - 5200 539.5 - 1169 8500 1910.9 5000 1124.1 240 2124 700 6196 1000 8851
MXM 090 600 6 300 kg 2400 - 5200 539.5 - 1169 8500 1910.9 5000 1124.1 240 2124 840 7435 1200 10621

 

Image of MXM 40-60-90 Non-driven Actuator icon

MXM 40-60-90 Non-driven Linear Actuator



*Note: You must login to view all White Papers and Interchange charts.

Technical Info
Catalog
Selection Guide
Interchange Chart
PBC Linear Motion Catalog(11MB) New Product Selection Guide (4MB)


Data Sheets
LAT Bundle LAT Bundle(4431kB)
MX Series Actuator LAT MX Series Actuator(1869kB)


Press Releases
Cartesian Gantry Cartesian Gantry(83kB)
LAT LAT(99kB)
LAT and PRT printer LAT and PRT printer(69kB)
LAT Applications LAT Applications(59kB)
LAT Sandblasting LAT Sandblasting(55kB)
Medical Testing LAT Medical Testing LAT(53kB)
ML and MT Medical ML and MT Medical(65kB)
ML Medical CNC Drill ML Medical CNC Drill(81kB)
ML Mousetrap ML Mousetrap(76kB)
ML Series ML Series(55kB)
MLA lock MLA lock(66kB)
MLA Series MLA Series(89kB)
MT Series MT Series(96kB)
MX Series MX Series(96kB)
New Line of Linear Actuators New Line of Linear Actuators(50kB)
PL Series PL Series(93kB)
PLA Solar Furnace PLA Solar Furnace(93kB)
Underwater LAT Drill Underwater LAT Drill(82kB)


Image of MXM 40-60-90 Non-driven Actuator icon

MXM 40-60-90 Non-driven Linear Actuator


No CAD Drawings available. Please call one of our engineers at 1-888-389-6226 to get drawings and more information about the product.

Image of MXM 40-60-90 Non-driven Actuator icon

MXM 40-60-90 Non-driven Linear Actuator


 

Image of MXM 40-60-90 Non-driven Actuator icon

MXM 40-60-90 Non-driven Linear Actuator


Loading the player ...
Image of MXM 40-60-90 Non-driven Actuator icon

MXM 40-60-90 Non-driven Linear Actuator


 

NOTE: If you are from outside of the United States please enter the phone number you may be reached at when dialed from the United States.
NOTE: List prices will be quoted unless you provide your company name, and customer number.

Please fill out the form below and click "Submit" when finished.
* Indicates a Required Field
* Full Name:  
* E-mail Address:    
* Company:  
Customer Number:
Title
* Industry:  
If Other
* Address:  
* City:  
* State:  
* Zip/Postal Code:  
* Country:  
* Phone:  
Fax:
* Body:  
Have an Application Engineer Contact Me
Have a Sales Agent Contact Me

 

Image of MXM 40-60-90 Non-driven Actuator icon

MXM 40-60-90 Non-driven Linear Actuator


Reviews coming soon!

 

Submit a Product Review

 
 





 

Join Our Newsletter

 

Get our latest news and updates

Product Sample

Sign up for free product samples to evaluate with your application!

Product Sample
 
PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel