Image of Metric Open Ball Bearing Pillow Block (EPPMN) icon

Metric Open Linear Ball Bearing Pillow Block (EPPMN)


Image of Metric Open Ball Bearing Pillow Block (EPPMN)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing pillow block is a tried and tested option suitable for most linear motion applications. This is the open, single length, ISO Metric version. The open design allows for fully supported shafts and support rail to be used for greater rigidity. These pillow block bearings are commonly used in Europe. It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.

  • ID sizes range from 12 mm to 50 mm
  • Static Load Capacities up to 7900 N (1700 lb)
  • Dynamic Load Capacities up to 3800 N (850 lb)
  • Size Interchangeable with industry standards & with “Simplicity” series
  • Self aligning pillow block to compensate for misalignment
  • Low Coefficient of Friction
  • Heat treated alloy steel shell
  • Resin retainer for reduced noise
  • Good temperature range: -20/ 80C (-4/ 176F)
  • Double Seals included standard – no additional cost!

 

Image of Metric Open Ball Bearing Pillow Block (EPPMN) icon

Metric Open Linear Ball Bearing Pillow Block (EPPMN)


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)

Technical Image of Metric Open Ball Bearing Pillow Block (EPPMN)

EPPMN Open Pillow Blocks Dimensions
Part No. d H H1 A A1 L N N2 N3 N4 N5 S S2 S3 a
Closed I.D. Centerline

Centerline









Precision Min. 0.02 Height Width 0.01 Length Bolt







EPPMN 12G 12 18 28 43 21.5 39 M5 x 0.8 23.15 32.15 11 16.5 4 32 34 66
EPPMN 16G 16 22 35 53 26.5 43 M6 x 1.0 26.15 40.15 13 21 4 35 42 68
EPPMN 20G 20 25 42 60 30 54 M8 x 1.25 32.15 45.15 18 24 5 45 50 60
EPPMN 25G 25 30 51 78 39 67 M10 x 1.5 40.15 60.15 22 29 6 20 64 60
EPPMN 30G 30 35 60 87 43.5 79 M10 x 1.5 45.15 68.15 22 34 6 30 72 60
EPPMN 40G 40 45 77 108 54 91 M12 x 1.75 58.15 86.15 26 44 8 35 90 60
EPPMN 50G 50 50 88 132 66 113 M16 x 2.0 50.2 108.2 34 49 10 42 108 60

 

Image of Metric Open Ball Bearing Pillow Block (EPPMN) icon

Metric Open Linear Ball Bearing Pillow Block (EPPMN)
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
Image of Metric Open Ball Bearing Pillow Block (EPPMN) icon

Metric Open Linear Ball Bearing Pillow Block (EPPMN)


Image of Metric Open Ball Bearing Pillow Block (EPPMN) icon

Metric Open Linear Ball Bearing Pillow Block (EPPMN)


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)


 

Image of Metric Open Ball Bearing Pillow Block (EPPMN) icon

Metric Open Linear Ball Bearing Pillow Block (EPPMN)


Loading the player ...
Image of Metric Open Ball Bearing Pillow Block (EPPMN) icon

Metric Open Linear Ball Bearing Pillow Block (EPPMN)
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
Image of Metric Open Ball Bearing Pillow Block (EPPMN) icon

Metric Open Linear Ball Bearing Pillow Block (EPPMN)


Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Metric Open Plane Bearing Pillow Block (PMN)
PMN Metric Open Plain Linear Bearing Pillow Block
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals