Based on Simplicity technology, the Mini-Rail Plane Rail System’s effective two-piece design allows for fast installation and provides outstanding performance in demanding linear motion applications from semi-conductor wafer handling to packaging equipment. With no rolling elements, Mini-Rail will not catastrophically fail. Mini-Rail is a fully interchangeable and economical solution to industry standard linear guides.
- Static load capacity up to 1350 lb
- Available in 5 sizes from 7mm to 20mm base width
- Rail lengths up to 3600mm
- Self-lubricating Frelon Gold
- No rolling elements – no catastrophic failure
- Smooth, quiet, and repeatable
- Withstands vibration and shock
- Two design configurations: Precision and Compensated
- Ceramic coated aluminum rail and carriage
- Long-life and corrosion resistant
- Compact design
- Lead screw and stepper motor options available
- Interchangeable to comparable ball style systems
Note: You must login to view all White Papers and Interchange charts.
Notice: You must be logged in to download CAD Models.