Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 

Image of Mini-Rail MS-LS Systems icon   Mini-Rail MS-LS Linear Actuator Systems

Mini-Rail MS/LS miniature linear guide systems are lead screw driven actuators that offer an economical alternative to conventional miniature profile rail systems.  Mini-Rail MS linear guide systems are motor driven.  Mini-Rail LS linear guide systems are manually driven.  Frelon Gold plain bearings in the carriage contact the hard anodized aluminum rail to form the linear guidance mechanism. No actuator maintenance is required.  The lead screws are 303 stainless steel and have a TFE coating. The polyacetal drive nut is self lubricating and pre-loaded to eliminate backlash.  Frelon Gold bearing material allows the Mini-Rail MS/LS miniature linear guide systems to better withstand shock and vibration than ball bearing systems.
  • Available in two (2) sizes:  
    • 15mm (0.591 in) rail width
    • 20mm (0.787 in) rail width.
  • Available with a motor drive (Mini-Rail MS) or a manual drive knob (Mini-Rail LS)
  • Eight (8) screw leads are available
    • 1 mm (Lead Code: AH)
    • 2 mm (Lead Code: AG)
    • 4 mm (Lead Code: AR)
    • 5 mm (Lead Code: AX)
    • 6 mm (Lead Code: BG)
    • 8 mm (Lead Code: BH)
    • 10 mm (Lead Code: AJ)
    • 12 mm (Lead Code: BD)
            Bold = Most Popular Leads
  • Maximum stroke lengths of 578 mm (22.8 in) are available
  • Thrust load capacity  up to 1.12 N (5 lb)
  • Carriage speeds up to 487 mm/s (19 in/s)
  • Manual carriage brakes are available
  • Custom carriages, extended length carriages, and multiple carriages are available
Image of Mini-Rail MS-LS Systems

 

 

 

PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel