Image of Mini-Rail icon

Mini-Rail Miniature Linear Guide

Mini-Rail Brand Logo

Image of Mini-Rail

Based on Simplicity technology, the Mini-Rail plain rail system’s effective two-piece design allows for fast installation and provides outstanding performance in demanding linear motion applications from semi-conductor wafer handling to packaging equipment.  With no rolling elements, Mini-Rail will not catastrophically fail.  Mini-Rail is a fully interchangeable and economical solution to industry standard linear guides.

  • Static load capacity up to 1350 lb
  • Available in 5 sizes from 7mm to 20mm base width
  • Rail lengths up to 3600mm
  • Self-lubricating Frelon Gold
  • No rolling elements – no catastrophic failure
  • Smooth, quiet, and repeatable
  • Withstands vibration and shock
  • Two design configurations: Precision and Compensated
  • Ceramic coated aluminum rail
  • Anodized aluminum carriage
  • Long-life and corrosion resistant
  • Compact design
  • Lead screw and stepper motor options available
  • Interchangeable to comparable ball style systems

 

Image of Mini-Rail icon

Mini-Rail Miniature Linear Guide

Mini-Rail Brand Logo

Download the full specifications in the file GST Catalog - Gliding Surface Technology(7MB)

Technical Image of Mini-Rail

Part Number

Running Clearance A B B1 C D


Base width (mm) Overall Height Rail Height Carriage Width Carriage Length
MR7-xxx .025 - .051 7 8 6.1 17 24
MRC7-xxx .064 - .089 7 8 6.1 17 24
MR9-xxx .025 - .051 9 10 7.1 20 30
MRC9-xxx .064 - .089 9 10 7.1 20 30
MR12-xxx .025 - .051 12 13 8 27 34
MRC12-xxx .064 - .089 12 13 8 27 34
MR15-xxx .025 - .051 15 16 9.2 32 42
MRC15-xxx .064 - .089 15 16 9.2 32 42
MR20-xxx .025 - .051 20 25 13.4 46 62
MRC20-xxx .064 - .089 20 25 13.4 46 62

 

Image of Mini-Rail icon

Mini-Rail Miniature Linear Guide

Mini-Rail Brand Logo


Technical Info
Catalog
Selection Guide
Interchange Chart
GST Catalog - Gliding Surface Technology(7MB)
PBC Product Overview Selection Guide(7MB)


White Papers
Theory Behind the Binding Ratio and How it Relates to Stick-Slip Demystifying the 2-1 Ratio(1055kB)


Application Stories
Application Story - Trinity Labs 3D Printing Application Story - Trinity Labs 3D Printing(1102kB)


Press Releases
Mini-Rail ArtStand Mini-Rail ArtStand(85kB)


Image of Mini-Rail icon

Mini-Rail Miniature Linear Guide

Mini-Rail Brand Logo

Image of Mini-Rail icon

Mini-Rail Miniature Linear Guide

Mini-Rail Brand Logo

Download the full specifications in the file GST Catalog - Gliding Surface Technology(7MB)


 

Image of Mini-Rail icon

Mini-Rail Miniature Linear Guide

Mini-Rail Brand Logo

There are no videos for this product. Check back soon for updates!

Image of Mini-Rail icon

Mini-Rail Miniature Linear Guide

Mini-Rail Brand Logo
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
Image of Mini-Rail icon

Mini-Rail Miniature Linear Guide

Mini-Rail Brand Logo

Reviews Coming Soon

 

Related Blog Posts

There are currently no related Blog Posts. Check back later!

Submit a Product Review

 
 





 

Alternative Solution

Image of Low Profile Mini-Rail LPM
LPM Low Profile Mini-Rail Linear Guide

Alternative Solution

Image of Profile Rail Linear Guide
Profile Rail Technology - Ball-type Linear Guide Rails

Alternative Solution

Image of Low Profile Uni-Guide
UGA Low Profile Uni-Guide Linear Slide
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals