Modular Bolt-on Integral-V™ Technology (IVT) is perfect for moving door/panel applications by easily installing into existing framing. Hardened steel raceways are directly embedded unto the Integral-V Modular Bolt-on aluminum rail to eliminate fasteners and reduce mounting components. The Modular Bolt-on rail is SIMO® machined for precise mounting and alignment on all critical sides—ensuring dimensional and rail form accuracy. Modular Bolt-on is available in four different configurations to better integrate into a variety of linear motion applications; such as patient adjustment tables, small to medium format door frames and cabinetry.
- Rails available cut-to-length up to 4m (13ft)
- Bolts onto existing structural framing
- SIMO® machined for precision qualified rail surfaces
- Hardened steel races eliminate fasteners and reduce mounting components by 40%
- High speed capacity 12 m/s (472 in/s) using IVT V-Guide size 3 wheel/stud for easy carriage integration to rail