Image of Metric Steel Shafting - NIM-NIPDM icon

NIM-NIPDM Linear Shafting - Metric Steel


Image of Metric Steel Shafting - NIM-NIPDM

PBC Linear ISO metric steel shafting (NIM/NIPDM) is case hardened to Rc60 and suitable for use with Simplicity Frelon GOLD™ lined bearings and linear ball bearings. PBC Linear provides the most consistent surface hardness and depth of hardness across a range of sizes, offering increased performance.  In addition, all Rc60 inch steel shafting is ground and polished within a consistent surface finish range resulting in a higher level of predictable performance.  This surface finish results in more evenly distributed loading, decreased amount of wear and particulate generation, and reduced drag.  Finally, the consistent dimensional tolerances along the entire length of the inch steel shafting maximize consistent bearing operation.

  • Solid round shafting is available in inch sizes from 3 mm thru 80 mm, and lengths to 5 meters
  • Predrilled shafting for use with support rails is available 12 mm thru 30 mm, and lengths to 5 meters
  • Case hardened steel for optimum performance
  • Surface finish 8-12 RMS
  • Standard cut to length tolerance of /- 0.8 mm to customer specification
  • Custom end machining available upon request

 

Image of Metric Steel Shafting - NIM-NIPDM icon

NIM-NIPDM Linear Shafting - Metric Steel


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)

Technical Image of Metric Steel Shafting - NIM-NIPDM

Non-Drilled Steel Shafting Dimensional Informaiton (metric)
Part No. Nominal Size Diameter Tolerance Max Length Min Hardness Weight
mm mm Min (mm) Max (mm) mm mm kg/m
NIM03-xx32.99136.41.00.06
NIM04-xx43.99146.41.00.10
NIM05-xx54.99156.41.00.15
NIM06-xx65.99166.41.00.23
NIM08-xx87.99186.41.00.39
NIM10-xx109.991106.41.00.62
NIM12-xx1211.989124.61.00.89
NIM16-xx1615.989164.61.71.57
NIM20-xx2019.987204.61.72.45
NIM25-xx2524.987255.22.73.80
NIM30-xx3029.987305.22.75.50
NIM40-xx4039.984405.22.79.80
NIM50-xx5049.984505.23.715.30
NIM60-xx6059.981605.23.722.20
NIM80-xx8079.981805.23.739.50

Pre-Drilled Steel Shafting Dimensional Information (metric)
Part No.Nominal ShaftDiameter ToleranceHole Spacing x / yThreadMax LengthWeight
mmmm"M" hrmm
mkg/m
NIPDM12-xx12+0/-1112075M4 X .75.70.89
NIPDM16-xx16+0/-1115075M5 X .85.71.57
NIPDM20-xx20+0/-1315075M6 X 1.05.72.45
NIPDM25-xx25+0/-13200100M8 X 1.255.73.80
NIPDM30-xx30+0/-13200100M10 X 1.55.75.50

 

Image of Metric Steel Shafting - NIM-NIPDM icon

NIM-NIPDM Linear Shafting - Metric Steel



Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(31MB)
PBC Product Overview Selection Guide(7MB)


Data Sheets
Shafting Engineered For Maximum Bearing Performance Simplicity 60 Plus Shafting(993kB)
Simplicity Custom Bearings Simplicity Custom Bearings(2613kB)
Comparing linear bearing technologies Simplicity vs Igus Comparison(192kB)


White Papers
Linear Bearing Fitness Equipment Applications Linear Bearing Fitness Equipment Applications(696kB)
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
Image of Metric Steel Shafting - NIM-NIPDM icon

NIM-NIPDM Linear Shafting - Metric Steel


Image of Metric Steel Shafting - NIM-NIPDM icon

NIM-NIPDM Linear Shafting - Metric Steel


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)


 

Image of Metric Steel Shafting - NIM-NIPDM icon

NIM-NIPDM Linear Shafting - Metric Steel


Loading the player ...
Image of Metric Steel Shafting - NIM-NIPDM icon

NIM-NIPDM Linear Shafting - Metric Steel
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
Image of Metric Steel Shafting - NIM-NIPDM icon

NIM-NIPDM Linear Shafting - Metric Steel


Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Metric Ceramic Coated Shafting - CCM-CCMDL
Linear Shafting - Metric - Ceramic Coated - CCM-CCMDL
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals