Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 
  • Product Overview
  • Specifications
  • Downloads
  • CAD Model
  • Accessories
  • Videos
  • Request Quote
  • Reviews
Image of Metric Stainless Steel Shafting - NIMSS icon

NIMSS Linear Shafting - Metric Stainless Steel


Image of Metric Stainless Steel Shafting - NIMSS

PBC Linear ISO metric stainless steel shafting (NIMSS) is case hardened to approximately Rc55 and suitable for use with Simplicity Frelon GOLD™ lined bearings and linear ball bearings.   PBC Linear provides the most consistent surface hardness and depth of hardness across a range of sizes, offering increased performance.  In addition, all metric 440 stainless steel shafting is ground and polished within a consistent surface finish range resulting in a higher level of predictable performance.  This surface finish results in more evenly distributed loading, decreased amount of wear and particulate generation, and reduced drag.  Finally, the consistent dimensional tolerances along the entire length of the inch steel shafting maximize consistent bearing operation.

  • Solid round metric stainless steel shafting is available in inch sizes from 3mm thru 30mm, and lengths to 4.5m
  • 440 stainless steel material for corrosion resistance
  • Diameter tolerance is Class M (h6)
  • Surface finish 8-12 RMS
  • Standard cut to length tolerance of .8mm (+/- 1/32”) to customer specification
  • Custom end machining available upon request

 

Image of Metric Stainless Steel Shafting - NIMSS icon

NIMSS Linear Shafting - Metric Stainless Steel


Download the full specifications in the files Simplicity Technology Technical Guide(1MB), Linear Shafting(273kB)

Technical Image of Metric Stainless Steel Shafting - NIMSS

Stainless Steel Shafting Dimensional Information (metric)
Part No. Nominal Size Diameter Tolerance Max Length Hardness Depth Weight
mm mm "M" (?m) m mm kg/m
NIM03SS-xx 3 0/-8 5.0 1.0 0.06
NIM04SS-xx 4 0/-8 5.0 1.0 0.10
NIM05SS-xx 5 0/-8 5.0 1.0 0.15
NIM06SS-xx 6 0/-8 5.0 1.0 0.23
NIM08SS-xx 8 0/-8 5.0 1.0 0.39
NIM10SS-xx 10 0/-9 5.0 1.0 0.62
NIM12SS-xx 12 0/-9 5.7 1.0 0.89
NIM16SS-xx 16 0/-11 5.7 1.0 1.57
NIM20SS-xx 20 0/-11 5.7 1.7 2.45
NIM25SS-xx 25 0/-13 5.7 2.7 3.80
NIM30SS-xx 30 0/-13 5.7 2.7 5.50

 

Image of Metric Stainless Steel Shafting - NIMSS icon

NIMSS Linear Shafting - Metric Stainless Steel



*Note: You must login to view all White Papers and Interchange charts.

Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Technology Technical Guide(1MB)
Linear Shafting(273kB)
PBC Linear Motion Catalog(11MB) New Product Selection Guide (4MB)


Data Sheets
Simplicity Custom Bearings Simplicity Custom Bearings(2613kB)
Simplicity Linear Shafting Simplicity Linear Shafting(161kB)


White Papers
Linear Bearing Fitness Equipment Applications Linear Bearing Fitness Equipment Applications(171kB)
Open Comparison of Linear Shafting Open Comparison of Linear Shafting(171kB)


Application Stories
Flange Bearings in Packaging Equipment Flange Bearings in Packaging Equipment(39kB)
Flange in Beverage Coolers Flange in Beverage Coolers(67kB)
Flange Mount in CNC Router Flange Mount in CNC Router(23kB)
Flange Mounts in Bottle Machinery Flange Mounts in Bottle Machinery(56kB)
Flange Mounts in Heat Stake Machinery Flange Mounts in Heat Stake Machinery(38kB)
Flange Mounts in Silk Screening Flange Mounts in Silk Screening(35kB)
Flange Mounts Used in Hydraulic Press Flange Mounts Used in Hydraulic Press(38kB)
Flange Mounts used in Parallel Flange Mounts used in Parallel(37kB)
Linear Shafting used in Champion Gym Linear Shafting used in Champion Gym(133kB)
Linear Shafting used in Sliding Doors Linear Shafting used in Sliding Doors(228kB)
Simplicity Bearing in Automotive Wheels Simplicity Bearing in Automotive Wheels(38kB)
Simplicity Bearings Help an Offset Printer Simplicity Bearings Help an Offset Printer(23kB)
Simplicity Bearings Implemented in TVs Simplicity Bearings Implemented in TVs(33kB)
Simplicity Bearings in Automated Bottling Machinery Simplicity Bearings in Automated Bottling Machinery(53kB)
Simplicity Bearings in Automotive Stamping Simplicity Bearings in Automotive Stamping(48kB)
Simplicity Bearings in Cast Sewers Simplicity Bearings in Cast Sewers(22kB)
Simplicity Bearings in Cutting Saw Simplicity Bearings in Cutting Saw(178kB)
Simplicity Bearings in Gantry Robots Simplicity Bearings in Gantry Robots(23kB)
Simplicity Bearings in Material Handling System Simplicity Bearings in Material Handling System(30kB)
Simplicity Bearings in Oven Circuit Board Simplicity Bearings in Oven Circuit Board(48kB)
Simplicity Bearings in Plastic Injection Molding Simplicity Bearings in Plastic Injection Molding(37kB)
Simplicity Bearings in Retrowelding Simplicity Bearings in Retrowelding(44kB)
Simplicity Bearings in Robotics Simplicity Bearings in Robotics(32kB)
Simplicity Bearings in welding Simplicity Bearings in welding(45kB)
Simplicity Bearings in Welding Guns Simplicity Bearings in Welding Guns(45kB)
Simplicity Bearings Military Applications Simplicity Bearings Military Applications(479kB)
Simplicity Bearings Millright Simplicity Bearings Millright(110kB)
Simplicity Bearings on Automotive Transmission Stands Simplicity Bearings on Automotive Transmission Stands(23kB)
Simplicity Bearings Pick and Place Simplicity Bearings Pick and Place(31kB)
Simplicity Bearings Uncork Bottling Machines Simplicity Bearings Uncork Bottling Machines(155kB)
Simplicity Bearings used in Automotive Welding Simplicity Bearings used in Automotive Welding(28kB)
Simplicity Bearings used in Bonding Press Simplicity Bearings used in Bonding Press(38kB)
Simplicity Bearings used in Brick Grinding Machinery Simplicity Bearings used in Brick Grinding Machinery(130kB)
Simplicity Bearings Used in Carpet Tufting Machines Simplicity Bearings Used in Carpet Tufting Machines(205kB)
Simplicity Bearings Used in Circuit Handler Simplicity Bearings Used in Circuit Handler(47kB)
Simplicity Bearings Used in Label Application Equipment Simplicity Bearings Used in Label Application Equipment(37kB)
Simplicity Bearings Used in Label Processor Simplicity Bearings Used in Label Processor(23kB)
Simplicity Bearings Used in Meat Slicer Simplicity Bearings Used in Meat Slicer(23kB)
Simplicity Food Packaging Applications Simplicity Food Packaging Applications(166kB)
Simplicity Helps in Gun Port Application Simplicity Helps in Gun Port Application(171kB)
Simplicity in Automated Welding System Simplicity in Automated Welding System(37kB)
Simplicity in PVC Cutting Equipment Simplicity in PVC Cutting Equipment(36kB)
Simplicity in Tradeshow Display Simplicity in Tradeshow Display(34kB)
Simplicity in Vibration Feed System Simplicity in Vibration Feed System(45kB)
Simplicity in XY Gantry Simplicity in XY Gantry(33kB)
Simplicity Packaging Milk Cartons Simplicity Packaging Milk Cartons(48kB)
Simplicity Pillow Blocks in Transmission Case Machine Simplicity Pillow Blocks in Transmission Case Machine(213kB)
Simplicity Pillow Blocks Keep Gates Closed Simplicity Pillow Blocks Keep Gates Closed(172kB)
Simplicity pillowblocks in Automobile Transmission Plant Simplicity pillowblocks in Automobile Transmission Plant(75kB)
Simplicity Pillowblocks work in Catalytic Convertors Simplicity Pillowblocks work in Catalytic Convertors(23kB)
Simplicity Proves Superiority in Paper Mill Simplicity Proves Superiority in Paper Mill(95kB)
Simplicity Tech in Automotive Part Feed System Simplicity Tech in Automotive Part Feed System(48kB)
Simplicity Tech in Material Handling System Simplicity Tech in Material Handling System(32kB)
Simplicity technology in Automotive Tube Stacker Simplicity technology in Automotive Tube Stacker(23kB)
Simplicity Technology in Hydraulic Wire System Simplicity Technology in Hydraulic Wire System(235kB)
Simplicity Technology in Ice Cream bar Processing Simplicity Technology in Ice Cream bar Processing(26kB)
Simplicity Technology in Machine Tools - (AS) Simplicity Technology in Machine Tools - (AS)(30kB)
Simplicity Technology in Material Handling Simplicity Technology in Material Handling(210kB)
Simplicity Technology in Material Heat Exchangers Simplicity Technology in Material Heat Exchangers(152kB)
Simplicity Technology Used in Industrial Parts Washer Simplicity Technology Used in Industrial Parts Washer(28kB)
Simplicity Works in Paper Mill Simplicity Works in Paper Mill(27kB)
Square Bearings in Exercise Equipment Square Bearings in Exercise Equipment(30kB)


Press Releases
Debur Simplicity Debur Simplicity(102kB)
RST Doctor Bearing RST Doctor Bearing(94kB)
RST Papermill RST Papermill(130kB)
Simplicity Simplicity(67kB)
Simplicity Automotive Welding Simplicity Automotive Welding(102kB)
Simplicity Brewery Simplicity Brewery(91kB)
Simplicity Carpet Tufting Simplicity Carpet Tufting(109kB)
Simplicity Earthquake Simulator Simplicity Earthquake Simulator(110kB)
Simplicity in Packaging Simplicity in Packaging(111kB)
Simplicity in Woodworking Simplicity in Woodworking(73kB)
Simplicity Livestock Simplicity Livestock(50kB)
Simplicity Stone Cutting Simplicity Stone Cutting(78kB)
Simplicity Washdown Simplicity Washdown(44kB)
Stainless Steel Pillowblock Stainless Steel Pillowblock(67kB)


Image of Metric Stainless Steel Shafting - NIMSS icon

NIMSS Linear Shafting - Metric Stainless Steel


Notice: You must be logged in to download CAD Models.

Image of Metric Stainless Steel Shafting - NIMSS icon

NIMSS Linear Shafting - Metric Stainless Steel


 

Image of Metric Stainless Steel Shafting - NIMSS icon

NIMSS Linear Shafting - Metric Stainless Steel


Loading the player ...
Image of Metric Stainless Steel Shafting - NIMSS icon

NIMSS Linear Shafting - Metric Stainless Steel


 

NOTE: If you are from outside of the United States please enter the phone number you may be reached at when dialed from the United States.
NOTE: List prices will be quoted unless you provide your company name, and customer number.

Please fill out the form below and click "Submit" when finished.
* Indicates a Required Field
* Full Name:  
* E-mail Address:    
* Company:  
Customer Number:
Title
* Industry:  
If Other
* Address:  
* City:  
* State:  
* Zip/Postal Code:  
* Country:  
* Phone:  
Fax:
* Body:  
Have an Application Engineer Contact Me
Have a Sales Agent Contact Me

 

Image of Metric Stainless Steel Shafting - NIMSS icon

NIMSS Linear Shafting - Metric Stainless Steel


Reviews coming soon!

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Metric Ceramic Coated Shafting - CCM-CCMDL
Linear Shafting - Metric - Ceramic Coated - CCM-CCMDL

Alternative Solution

Image of Metric Steel Shafting - NIM-NIPDM
NIM-NIPDM Linear Shafting - Metric Steel
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel