Image of Metric Stainless Steel Shafting - NIMSS icon

NIMSS Linear Shafting - Metric Stainless Steel


Image of Metric Stainless Steel Shafting - NIMSS

PBC Linear ISO metric stainless steel shafting (NIMSS) is case hardened to approximately Rc55 and suitable for use with Simplicity Frelon GOLD™ lined bearings and linear ball bearings.   PBC Linear provides the most consistent surface hardness and depth of hardness across a range of sizes, offering increased performance.  In addition, all metric 440 stainless steel shafting is ground and polished within a consistent surface finish range resulting in a higher level of predictable performance.  This surface finish results in more evenly distributed loading, decreased amount of wear and particulate generation, and reduced drag.  Finally, the consistent dimensional tolerances along the entire length of the inch steel shafting maximize consistent bearing operation.

  • Solid round metric stainless steel shafting is available in inch sizes from 3mm thru 30mm, and lengths to 4.5m
  • 440 stainless steel material for corrosion resistance
  • Diameter tolerance is Class M (h6)
  • Surface finish 8-12 RMS
  • Standard cut to length tolerance of .8mm (+/- 1/32”) to customer specification
  • Custom end machining available upon request

 

Image of Metric Stainless Steel Shafting - NIMSS icon

NIMSS Linear Shafting - Metric Stainless Steel


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)

Technical Image of Metric Stainless Steel Shafting - NIMSS

Stainless Steel Shafting Dimensional Information (metric)
Part No. Nominal Size Diameter Tolerance Max Length Hardness Depth Weight
mm mm "M" (µm) m mm kg/m
NIM03SS-xx 3 +0/-8 5.0 1.0 0.06
NIM04SS-xx 4 +0/-8 5.0 1.0 0.10
NIM05SS-xx 5 +0/-8 5.0 1.0 0.15
NIM06SS-xx 6 +0/-8 5.0 1.0 0.23
NIM08SS-xx 8 +0/-8 5.0 1.0 0.39
NIM10SS-xx 10 +0/-9 5.0 1.0 0.62
NIM12SS-xx 12 +0/-9 5.7 1.0 0.89
NIM16SS-xx 16 +0/-11 5.7 1.0 1.57
NIM20SS-xx 20 +0/-11 5.7 1.7 2.45
NIM25SS-xx 25 +0/-13 5.7 2.7 3.80
NIM30SS-xx 30 +0/-13 5.7 2.7 5.50

 

Image of Metric Stainless Steel Shafting - NIMSS icon

NIMSS Linear Shafting - Metric Stainless Steel



Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(34MB)
PBC Product Overview Selection Guide(7MB)


Data Sheets
Shafting Engineered For Maximum Bearing Performance Simplicity 60 Plus Shafting(993kB)
Simplicity Custom Bearings Simplicity Custom Bearings(2613kB)
Comparing linear bearing technologies Simplicity vs Igus Comparison(192kB)
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
Image of Metric Stainless Steel Shafting - NIMSS icon

NIMSS Linear Shafting - Metric Stainless Steel


Image of Metric Stainless Steel Shafting - NIMSS icon

NIMSS Linear Shafting - Metric Stainless Steel


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)


 

Image of Metric Stainless Steel Shafting - NIMSS icon

NIMSS Linear Shafting - Metric Stainless Steel


Loading the player ...
Image of Metric Stainless Steel Shafting - NIMSS icon

NIMSS Linear Shafting - Metric Stainless Steel
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
Image of Metric Stainless Steel Shafting - NIMSS icon

NIMSS Linear Shafting - Metric Stainless Steel


Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Metric Ceramic Coated Shafting - CCM-CCMDL
Linear Shafting - Metric - Ceramic Coated - CCM-CCMDL

Alternative Solution

Image of Metric Steel Shafting - NIM-NIPDM
NIM-NIPDM Linear Shafting - Metric Steel
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals