Image of Inch Closed Plane Bearing Pillow Block (P) icon

P (Inch) Closed PTFE coated self-lubricating pillow blocks

Brand Image of Inch Closed Plane Bearing Pillow Block (P)

Image of Inch Closed Plane Bearing Pillow Block (P)

PBC Linear combines a standard Simplicity® Linear Plain Bearing with a Self Aligning housing to create a Pillow Block.  This is the Imperial (Inch), closed, single length version of the bearing.  The closed bearing design allows for a lower cost installation by using end supported shafts.  It is most commonly found in North America.  Additional features and benefits include:

  • ID sizes range from 1/4” to 2”
  • Static Load Capacities up to 25,000 lb (111,000 N)
  • Self Lubricating for oil free operation
  • Standard Shell Material is Aluminum.  Stainless Steel bearing shells and housings available
  • Frelon Gold bearing liner standard.  Frelon J and Frelon W optional
  • Seal options in nitrile rubber, urethane, and viton from ½” ID and up
  • External lubrication feature is an added option
  • Wide Temperature Range: -400F/ 400F (-240C/ 204C)
  • Vibration Damping
  • Machine to tighter tolerances than industry standards (better accuracy)
  • Size Interchangeable with Industry standards
  • Custom modifications available – contact an Application Engineer for details

 

Image of Inch Closed Plane Bearing Pillow Block (P) icon

P (Inch) Closed PTFE coated self-lubricating pillow blocks

Brand Image of Inch Closed Plane Bearing Pillow Block (P)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB)

Technical Image of Inch Closed Plane Bearing Pillow Block (P)

Closed Pillow Blocks Dimensional Information
Part No. Nominal I.D. A B C D Max. Static Load (lbs.)
Precision Compen. Min. +/- .001 Width Length Height Gold F & J
P 04 P 04C 1/4" 0.437 1.625 1.188 0.813 600 300
P 06 P 06C 3/8" 0.500 1.750 1.313 0.938 1020 510
P 08 P 08C 1/2" 0.687 2.000 1.688 1.250 1950 975
P 10 P 10C 5/8" 0.875 2.500 1.938 1.625 2940 1470
P 12 P 12C 3/4" 0.937 2.750 2.063 1.750 3810 1905
P 16 P 16C 1" 1.187 3.250 2.813 2.188 7050 3525
P 20 P 20C 1-1/4" 1.500 4.000 3.625 2.813 10290 5145
P 24 P 24C 1-1/2" 1.750 4.750 4.000 3.250 14100 7050
P 32 P 32C 2" 2.125 6.000 5.000 4.063 25050 12525

 

Image of Inch Closed Plane Bearing Pillow Block (P) icon

P (Inch) Closed PTFE coated self-lubricating pillow blocks

Brand Image of Inch Closed Plane Bearing Pillow Block (P)


Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Chemical Chart(53kB)
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(28MB)
PBC Product Overview Selection Guide(7MB) Simplicity Interchange(106kB)


Data Sheets
Simplicity Bearings - The Simplicity Advantage Simplicity(480kB)
Shafting Engineered For Maximum Bearing Performance Simplicity 60 Plus Shafting(993kB)
Simplicity Custom Bearings Simplicity Custom Bearings(2613kB)


White Papers
Linear Bearing Fitness Equipment Applications Linear Bearing Fitness Equipment Applications(171kB)
Open Comparison of Linear Shafting Open Comparison of Linear Shafting(171kB)
The Science of Self-Lubrication | Frelon, Self-Lubrication, and Simplicity The Science of Self-Lubrication(471kB)
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
Image of Inch Closed Plane Bearing Pillow Block (P) icon

P (Inch) Closed PTFE coated self-lubricating pillow blocks

Brand Image of Inch Closed Plane Bearing Pillow Block (P)

Image of Inch Closed Plane Bearing Pillow Block (P) icon

P (Inch) Closed PTFE coated self-lubricating pillow blocks

Brand Image of Inch Closed Plane Bearing Pillow Block (P)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB)


 

Image of Inch Closed Plane Bearing Pillow Block (P) icon

P (Inch) Closed PTFE coated self-lubricating pillow blocks

Brand Image of Inch Closed Plane Bearing Pillow Block (P)

Loading the player ...
Image of Inch Closed Plane Bearing Pillow Block (P) icon

P (Inch) Closed PTFE coated self-lubricating pillow blocks

Brand Image of Inch Closed Plane Bearing Pillow Block (P)
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
Image of Inch Closed Plane Bearing Pillow Block (P) icon

P (Inch) Closed PTFE coated self-lubricating pillow blocks

Brand Image of Inch Closed Plane Bearing Pillow Block (P)

Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Inch Closed Ball Bearing Pillow Block (IPP)
Ball Bearing Pillow Block, Inch Closed (IPP)

Alternative Solution

Image of Inch Twin Closed Plane Bearing Pillow Block (PW)
PW Twin Closed Linear Plain Bearing Pillow Blocks Inch

Alternative Solution

Image of Inch Twin Closed Ball Bearing Pillow Block (IPPW)
IPPW Twin closed Ball-type Linear Bearing Pillow Blocks Inch
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals