The PL series offers a choice of screw driven or belt driven actuators with a 55mm x 55mm (2.17 in x 2.17 in) body profile. Pre-loaded ball bearing cam rollers guided by patent pending Integral-V™ hardened steel raceways are used to create smooth precise guidance. SIMO® (Simultaneous Integral Milling Operation) machining of each aluminum actuator body provides side and bottom surfaces that are machined flat and perpendicular for accurate installation. A stainless steel seal strip magnetically seals against the actuator body and resists contamination that would otherwise enter the actuator. Dual and extended carriages are available to increase the load and moment capacities.
- Anodized aluminum bodies of 55mm x 55mm profile.
- Screw driven (PLA055) and belt driven (PLB055) versions are available.
- PLA055 actuators are available with ball screws, coated lead screws, or acme screws.
- PLB055 actuators provide higher speed capability, quiet operation, and longer stroke length capability using steel reinforced polyurethane belts.
- Maximum stroke lengths and maximum carriage speeds:
- PLA055: up to 2710mm (107 in) and up to 2 m/s (79 in/s)
- PLB055: up to 6000mm (236 in) and up to 10 m/s (394 in/s)
- Maximum single carriage loads of 2000 N (450 lbs) and maximum moments of 120 Nm (1062 in•lb)
- (2) T-slots on each side of the actuator accept standard and roll-in t-nuts for easy mounting
- Available accessories include mounting clamps, motor mounts, couplings, gantry plates, and limit switches
Note: You must login to view all White Papers and Interchange charts.
Notice: You must be logged in to download CAD Models.