Image of PL Actuators icon

PL Linear Actuators


Image of PL Actuators The PL series offers a screw driven actuator with a 55mm x 55mm (2.17 in x 2.17 in) body profile.  Pre-loaded ball bearing cam rollers guided by patent pending Integral-V™ hardened steel raceways are used to create smooth precise guidance.  SIMO® (Simultaneous Integral Milling Operation) machining of each aluminum actuator body provides side and bottom surfaces that are machined flat and perpendicular for accurate installation. A stainless steel seal strip magnetically seals against the actuator body and resists contamination that would otherwise enter the actuator. Dual and extended carriages are available to increase the load and moment capacities. 
  • Anodized aluminum bodies of 55mm x 55mm profile.
  • PLA055 actuators are available with ball screws, coated lead screws, or acme screws.
  • Maximum stroke lengths and maximum carriage speeds:
    • PLA055: up to 2710mm (107 in) and up to 2 m/s (79 in/s)
  • Maximum single carriage loads of 2000 N (450 lbs) and maximum moments of 120 Nm (1062 in•lb)
  • (2) T-slots on each side of the actuator accept standard and roll-in t-nuts for easy mounting
  • Available accessories include mounting clamps, motor mounts, couplings, gantry plates, and limit switches

 

Image of PL Actuators icon

PL Linear Actuators


Download the full specifications in the file PL-Installation-Guide(1MB)

Technical Image of PL Actuators

Load Capacity
Profile Fx MAX Fy MAX Fz MAX Mx MAX My MAX Mz MAX
(mm) (in) (N) (lbf) (N) (lbf) (N) (lbf) (N-m) (lbf-in) (N-m) (lbf-in) (N-m) (lbf-in)
55x55 2.17x2.17 1958 440 2852 64 980 220 12 110 52 460 52 460

 

Image of PL Actuators icon

PL Linear Actuators



Technical Info
Catalog
Selection Guide
Interchange Chart
PL-Installation-Guide(1MB)
PBC Product Overview Selection Guide(7MB)


Data Sheets
PLA Series LAT PLA Series(1087kB)


Application Stories
PL Actuator series works in solar furnace PL Actuator series works in solar furnace(105kB)


Press Releases
Cartesian Gantry Cartesian Gantry(83kB)
LAT LAT(99kB)
LAT and PRT printer LAT and PRT printer(69kB)
LAT Applications LAT Applications(59kB)
LAT Sandblasting LAT Sandblasting(55kB)
Medical Testing LAT Medical Testing LAT(53kB)
ML and MT Medical ML and MT Medical(65kB)
ML Medical CNC Drill ML Medical CNC Drill(81kB)
ML Mousetrap ML Mousetrap(76kB)
ML Series ML Series(55kB)
MLA lock MLA lock(66kB)
MLA Series MLA Series(89kB)
MT Series MT Series(96kB)
New Line of Linear Actuators New Line of Linear Actuators(50kB)
PL Series PL Series(93kB)
PLA Solar Furnace PLA Solar Furnace(93kB)
Underwater LAT Drill Underwater LAT Drill(82kB)


Image of PL Actuators icon

PL Linear Actuators


Image of PL Actuators icon

PL Linear Actuators


Download the full specifications in the file PL-Installation-Guide(1MB)


 

Image of PL Actuators icon

PL Linear Actuators


Loading the player ...
Image of PL Actuators icon

PL Linear Actuators
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
Image of PL Actuators icon

PL Linear Actuators


Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of MT Actuators
MT Linear Actuators

Alternative Solution

Image of ML Actuators
ML - Miniature Linear Actuators
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals