Image of Metric Closed Plane Bearing Pillow Block (PM) icon

PM Metric Closed Linear Plain Bearing Pillow Blocks

Brand Image of Metric Closed Plane Bearing Pillow Block (PM)

Image of Metric Closed Plane Bearing Pillow Block (PM)

PBC Linear combines a standard Simplicity® Linear Plain Bearing with a Self Aligning housing to create a Pillow Block.  This is the ISO Metric, closed, single length version of the bearing.  The closed bearing design allows for a lower cost installation by using end supported shafts.  It is most commonly found in Europe.  Additional features and benefits include:

  • ID sizes range from 8 mm to 50 mm
  • Static Load Capacities up to 103,000 N (23,100 lb)
  • Self Lubricating for oil free operation
  • Standard Shell Material is Aluminum.  Stainless Steel bearing shells and housings available
  • Frelon Gold bearing liner standard.  Frelon J and Frelon W optional
  • Urethane seals available
  • External lubrication feature is an added option
  • Wide Temperature Range: -240C/ 204C (-400F/ 400F)
  • Vibration Damping
  • Machine to tighter tolerances than industry standards (better accuracy)
  • Size Interchangeable with Industry standards
  • Custom modifications available – contact an Application Engineer for details

 

Image of Metric Closed Plane Bearing Pillow Block (PM) icon

PM Metric Closed Linear Plain Bearing Pillow Blocks

Brand Image of Metric Closed Plane Bearing Pillow Block (PM)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB)

Technical Image of Metric Closed Plane Bearing Pillow Block (PM)

Closed Pillow Blocks


d



Max. Static
Part No. Nom. H H1 A L Load (kg.)

I.D. Centerline


Frelon
Precision Compen. Min. 0.02 Height Width Length Gold F & J
PM 08 PM 08 C 8 15 28 35 32 N/A N/A
PM 10 PM 10 C 10 16 31.5 40 36 610 305
PM 12 PM 12 C 12 18 35 43 39 806 403
PM 16 PM 16 C 16 22 42 53 43 1210 605
PM 20 PM 20 C 20 25 50 60 54 1890 945
PM 25 PM 25 C 25 30 60 78 67 3046 1523
PM 30 PM 30 C 30 35 71 87 79 4284 2142
PM 40 PM 40 C 40 45 91 108 91 6720 3360
PM 50 PM 50 C 50 50 105 132 113 10500 5250

 

Image of Metric Closed Plane Bearing Pillow Block (PM) icon

PM Metric Closed Linear Plain Bearing Pillow Blocks

Brand Image of Metric Closed Plane Bearing Pillow Block (PM)


Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Chemical Chart(53kB)
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(28MB)
PBC Product Overview Selection Guide(7MB) Simplicity Interchange(106kB)


Data Sheets
Simplicity Bearings - The Simplicity Advantage Simplicity(480kB)
Simplicity - Precision Engraving Solution Simplicity - Design on A Diet (778kB)
Shafting Engineered For Maximum Bearing Performance Simplicity 60 Plus Shafting(993kB)
Simplicity Custom Bearings Simplicity Custom Bearings(2613kB)
Simplicity Data Sheet with Interchange Charts Simplicity with Interchange Charts(407kB)
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
Image of Metric Closed Plane Bearing Pillow Block (PM) icon

PM Metric Closed Linear Plain Bearing Pillow Blocks

Brand Image of Metric Closed Plane Bearing Pillow Block (PM)

Image of Metric Closed Plane Bearing Pillow Block (PM) icon

PM Metric Closed Linear Plain Bearing Pillow Blocks

Brand Image of Metric Closed Plane Bearing Pillow Block (PM)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB)


 

Image of Metric Closed Plane Bearing Pillow Block (PM) icon

PM Metric Closed Linear Plain Bearing Pillow Blocks

Brand Image of Metric Closed Plane Bearing Pillow Block (PM)

Loading the player ...
Image of Metric Closed Plane Bearing Pillow Block (PM) icon

PM Metric Closed Linear Plain Bearing Pillow Blocks

Brand Image of Metric Closed Plane Bearing Pillow Block (PM)
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
Image of Metric Closed Plane Bearing Pillow Block (PM) icon

PM Metric Closed Linear Plain Bearing Pillow Blocks

Brand Image of Metric Closed Plane Bearing Pillow Block (PM)

Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Metric Closed Ball Bearing Pillow Block (EPPM)
EPPM Metric Closed Linear Ball Bearing Pillow Block
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals