Image of Metric Open Plane Bearing Pillow Block (PMN) icon

PMN Metric Open Plain Linear Bearing Pillow Block

Brand Image of Metric Open Plane Bearing Pillow Block (PMN)

Image of Metric Open Plane Bearing Pillow Block (PMN)

PBC Linear combines a standard Simplicity® Linear Plain Bearing with a Self Aligning housing to create a Pillow Block. This is the ISO Metric, open, single length version of the bearing.  The open design allows for fully supported shafts and support rail to be used for greater rigidity.  It is most commonly found in Europe.  Additional features and benefits include: 

  • ID sizes range from 12 mm to 50 mm
  • Static Load Capacities up to 103,000 N (23,100 lb)
  • Self Lubricating for oil free operation
  • Standard Shell Material is Aluminum.  Stainless Steel bearing shells and housings available
  • Frelon Gold bearing liner standard.  Frelon J and Frelon W optional
  • Urethane seals available
  • External lubrication feature is an added option
  • Wide Temperature Range: -240C/ 204C (-400F/ 400F)
  • Vibration Damping
  • Machine to tighter tolerances than industry standards (better accuracy)
  • Size Interchangeable with industry standards
  • Custom modifications available – contact an Application Engineer for details

 

Image of Metric Open Plane Bearing Pillow Block (PMN) icon

PMN Metric Open Plain Linear Bearing Pillow Block

Brand Image of Metric Open Plane Bearing Pillow Block (PMN)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB)

Technical Image of Metric Open Plane Bearing Pillow Block (PMN)

Open Pillow Blocks


d



Max. Static
Part No. Nom. H H1 A L Load (kg.)

I.D. Centerline


Frelon
Precision Compen. Min. 0.02 Height Width Length Gold F & J
PMN 12 PMN 12 C 12 18 28 43 39 806 403
PMN 16 PMN 16 C 16 22 35 53 43 1210 605
PMN 20 PMN 20 C 20 25 42 60 54 1890 945
PMN 25 PMN 25 C 25 30 51 78 67 3046 1523
PMN 30 PMN 30 C 30 35 60 87 79 4284 2142
PMN 40 PMN 40 C 40 45 77 108 91 6720 3360
PMN 50 PMN 50 C 50 50 88 132 113 10500 5250

 

Image of Metric Open Plane Bearing Pillow Block (PMN) icon

PMN Metric Open Plain Linear Bearing Pillow Block

Brand Image of Metric Open Plane Bearing Pillow Block (PMN)


Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Chemical Chart(53kB)
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(28MB)
PBC Product Overview Selection Guide(7MB) Simplicity Interchange(106kB)


Data Sheets
Simplicity Bearings - The Simplicity Advantage Simplicity(480kB)
Simplicity - Precision Engraving Solution Simplicity - Design on A Diet (778kB)
Shafting Engineered For Maximum Bearing Performance Simplicity 60 Plus Shafting(993kB)
Simplicity Custom Bearings Simplicity Custom Bearings(2613kB)


White Papers
PBC Linear Simplicity® Bearing vs Igus Drylin R® Bearing Analytic Comparison of Round Shaft Plain Linear Bearings(611kB)
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
Image of Metric Open Plane Bearing Pillow Block (PMN) icon

PMN Metric Open Plain Linear Bearing Pillow Block

Brand Image of Metric Open Plane Bearing Pillow Block (PMN)

Image of Metric Open Plane Bearing Pillow Block (PMN) icon

PMN Metric Open Plain Linear Bearing Pillow Block

Brand Image of Metric Open Plane Bearing Pillow Block (PMN)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB)


 

Image of Metric Open Plane Bearing Pillow Block (PMN) icon

PMN Metric Open Plain Linear Bearing Pillow Block

Brand Image of Metric Open Plane Bearing Pillow Block (PMN)

Loading the player ...
Image of Metric Open Plane Bearing Pillow Block (PMN) icon

PMN Metric Open Plain Linear Bearing Pillow Block

Brand Image of Metric Open Plane Bearing Pillow Block (PMN)
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
Image of Metric Open Plane Bearing Pillow Block (PMN) icon

PMN Metric Open Plain Linear Bearing Pillow Block

Brand Image of Metric Open Plane Bearing Pillow Block (PMN)

Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Metric Open Ball Bearing Pillow Block (EPPMN)
Metric Open Linear Ball Bearing Pillow Block (EPPMN)
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals