Image of Inch Twin Closed Plane Bearing Pillow Block (PW) icon

PW Twin Closed Linear Plain Bearing Pillow Blocks Inch

Brand Image of Inch Twin Closed Plane Bearing Pillow Block (PW)

Image of Inch Twin Closed Plane Bearing Pillow Block (PW)

PBC Linear combines a standard Simplicity® Linear Plain Bearing with a Self Aligning housing to create a Pillow Block.  This is the Imperial (Inch), closed, double length version of the bearing.  It is most commonly found in North America.  The closed bearing design allows for a lower cost installation by using end supported shafts.  Additional features and benefits include: 

  • ID sizes range from 1/4” to 2”
  • Static Load Capacities up to 50,000 lb (222,000 N)
  • Self Lubricating for oil free operation
  • Standard Shell Material is Aluminum.  Stainless Steel bearing shells and housings available
  • Frelon Gold bearing liner standard.  Frelon J and Frelon W optional
  • Seal options in nitrile rubber, urethane, and viton from ½” ID and up
  • External lubrication feature is an added option
  • Wide Temperature Range: -400F/ 400F (-240C/ 204C)
  • Vibration Damping
  • Machine to tighter tolerances than industry standards (better accuracy)
  • Size Interchangeable with Industry standards
  • Custom modifications available – contact an Application Engineer for details

 

Image of Inch Twin Closed Plane Bearing Pillow Block (PW) icon

PW Twin Closed Linear Plain Bearing Pillow Blocks Inch

Brand Image of Inch Twin Closed Plane Bearing Pillow Block (PW)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB)

Technical Image of Inch Twin Closed Plane Bearing Pillow Block (PW)

Twin Closed Pillow Blocks


Nom.



Max. Static
Part No. Brg. A B C D Load (Lbs.)

I.D. Centerline


Frelon
Precision Compen. Min. +/- .001 Width Length Height Gold F & J
PW 04 PW 04C 1/4" 0.437 1.625 2.500 0.813 1200 600
PW 06 PW 06C 3/8" 0.500 1.750 2.750 0.938 2040 1020
PW 08 PW 08C 1/2" 0.687 2.000 3.500 1.250 3900 1950
PW 10 PW 10C 5/8" 0.875 2.500 4.000 1.625 5880 2940
PW 12 PW 12C 3/4" 0.937 2.750 4.500 1.750 7620 3810
PW 16 PW 16C 1" 1.187 3.250 6.000 2.188 14100 7050
PW 20 PW 20C 1-1/4" 1.500 4.000 7.500 2.813 20580 10290
PW 24 PW 24C 1-1/2" 1.750 4.750 9.000 3.250 28200 14100
PW 32 PW 32C 2" 2.125 6.000 10.000 4.063 50100 25050

 

Image of Inch Twin Closed Plane Bearing Pillow Block (PW) icon

PW Twin Closed Linear Plain Bearing Pillow Blocks Inch

Brand Image of Inch Twin Closed Plane Bearing Pillow Block (PW)


Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Chemical Chart(53kB)
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(30MB)
PBC Product Overview Selection Guide(7MB) Self-Lubricating Bearings(148kB)


Data Sheets
Simplicity Bearings - The Simplicity Advantage Simplicity(480kB)
Simplicity - Precision Engraving Solution Simplicity - Design on A Diet (778kB)
Shafting Engineered For Maximum Bearing Performance Simplicity 60 Plus Shafting(993kB)
Simplicity Custom Bearings Simplicity Custom Bearings(2613kB)


White Papers
PBC Linear Simplicity® Bearing vs Igus Drylin R® Bearing Analytic Comparison of Round Shaft Plain Linear Bearings(611kB)
Linear Bearing Fitness Equipment Applications Linear Bearing Fitness Equipment Applications(171kB)
Open Comparison of Linear Shafting Open Comparison of Linear Shafting(171kB)
The Science of Self-Lubrication | Frelon, Self-Lubrication, and Simplicity The Science of Self-Lubrication(471kB)
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
Image of Inch Twin Closed Plane Bearing Pillow Block (PW) icon

PW Twin Closed Linear Plain Bearing Pillow Blocks Inch

Brand Image of Inch Twin Closed Plane Bearing Pillow Block (PW)

Image of Inch Twin Closed Plane Bearing Pillow Block (PW) icon

PW Twin Closed Linear Plain Bearing Pillow Blocks Inch

Brand Image of Inch Twin Closed Plane Bearing Pillow Block (PW)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB)


 

Image of Inch Twin Closed Plane Bearing Pillow Block (PW) icon

PW Twin Closed Linear Plain Bearing Pillow Blocks Inch

Brand Image of Inch Twin Closed Plane Bearing Pillow Block (PW)

Loading the player ...
Image of Inch Twin Closed Plane Bearing Pillow Block (PW) icon

PW Twin Closed Linear Plain Bearing Pillow Blocks Inch

Brand Image of Inch Twin Closed Plane Bearing Pillow Block (PW)
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
Image of Inch Twin Closed Plane Bearing Pillow Block (PW) icon

PW Twin Closed Linear Plain Bearing Pillow Blocks Inch

Brand Image of Inch Twin Closed Plane Bearing Pillow Block (PW)

Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Inch Twin Closed Ball Bearing Pillow Block (IPPW)
IPPW Twin closed Ball-type Linear Bearing Pillow Blocks Inch
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals