Image of Inch Twin Open Plane Bearing Pillow Block (PWN) icon

PWN Inch Twin Open Plain Linear Bearing Pillow Block

Brand Image of Inch Twin Open Plane Bearing Pillow Block (PWN)

Image of Inch Twin Open Plane Bearing Pillow Block (PWN)

PBC Linear combines a standard Simplicity® Linear Plain Bearing with a Self Aligning housing to create a Pillow Block.  This is the Imperial (Inch), open, double length version of the bearing. The open design allows for fully supported shafts and support rail to be used for greater rigidity.  It is most commonly found in North America.  Additional features and benefits include: 

  • ID sizes range from 1/2” to 2”
  • Static Load Capacities up to 50,000 lb (222,000 N)
  • Self Lubricating for oil free operation
  • Standard Shell Material is Aluminum.  Stainless Steel bearing shells and housings available
  • Frelon Gold bearing liner standard.  Frelon J and Frelon W optional
  • Seal options in nitrile rubber, urethane, and viton
  • External lubrication feature is an added option
  • Wide Temperature Range: -400F/ 400F (-240C/ 204C)
  • Vibration Damping
  • Machine to tighter tolerances than industry standards (better accuracy)
  • Size Interchangeable with Industry standards
  • Custom modifications available – contact an Application Engineer for details

 

Image of Inch Twin Open Plane Bearing Pillow Block (PWN) icon

PWN Inch Twin Open Plain Linear Bearing Pillow Block

Brand Image of Inch Twin Open Plane Bearing Pillow Block (PWN)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB)

Technical Image of Inch Twin Open Plane Bearing Pillow Block (PWN)

Twin Open Pillow Blocks


Nom.



Max. Static
Part No. Brg. A B C K Load (Lbs.)
Open I.D. Centerline


Frelon
Precision Compen. Min. +/- .001 Width Length Height Gold F & J
PWN 08 PWN 08C 1/2" 0.69 2 3.5 1.13 3900 1950
PWN 10 PWN 10C 5/8" 0.88 2.5 4 1.44 5880 2940
PWN 12 PWN 12C 3/4" 0.94 2.75 4.5 1.56 7620 3810
PWN 16 PWN 16C 1" 1.19 3.25 6 1.94 14100 7050
PWN 20 PWN 20C 1-1/4" 1.5 4 7.5 2.5 20580 10290
PWN 24 PWN 24C 1-1/2" 1.75 4.75 9 2.88 28200 14100
PWN 32 PWN 32C 2" 2.13 6 10 3.63 50100 25050

 

Image of Inch Twin Open Plane Bearing Pillow Block (PWN) icon

PWN Inch Twin Open Plain Linear Bearing Pillow Block

Brand Image of Inch Twin Open Plane Bearing Pillow Block (PWN)


Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Chemical Chart(53kB)
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(28MB)
PBC Product Overview Selection Guide(7MB) Self-Lubricating Bearings(148kB)


Data Sheets
Simplicity Bearings - The Simplicity Advantage Simplicity(480kB)
Simplicity - Precision Engraving Solution Simplicity - Design on A Diet (778kB)
Shafting Engineered For Maximum Bearing Performance Simplicity 60 Plus Shafting(993kB)
Simplicity Custom Bearings Simplicity Custom Bearings(2613kB)


White Papers
PBC Linear Simplicity® Bearing vs Igus Drylin R® Bearing Analytic Comparison of Round Shaft Plain Linear Bearings(611kB)
Linear Bearing Fitness Equipment Applications Linear Bearing Fitness Equipment Applications(171kB)
Open Comparison of Linear Shafting Open Comparison of Linear Shafting(171kB)
The Science of Self-Lubrication | Frelon, Self-Lubrication, and Simplicity The Science of Self-Lubrication(471kB)
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
Image of Inch Twin Open Plane Bearing Pillow Block (PWN) icon

PWN Inch Twin Open Plain Linear Bearing Pillow Block

Brand Image of Inch Twin Open Plane Bearing Pillow Block (PWN)

Image of Inch Twin Open Plane Bearing Pillow Block (PWN) icon

PWN Inch Twin Open Plain Linear Bearing Pillow Block

Brand Image of Inch Twin Open Plane Bearing Pillow Block (PWN)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB)


 

Image of Inch Twin Open Plane Bearing Pillow Block (PWN) icon

PWN Inch Twin Open Plain Linear Bearing Pillow Block

Brand Image of Inch Twin Open Plane Bearing Pillow Block (PWN)

Loading the player ...
Image of Inch Twin Open Plane Bearing Pillow Block (PWN) icon

PWN Inch Twin Open Plain Linear Bearing Pillow Block

Brand Image of Inch Twin Open Plane Bearing Pillow Block (PWN)
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
Image of Inch Twin Open Plane Bearing Pillow Block (PWN) icon

PWN Inch Twin Open Plain Linear Bearing Pillow Block

Brand Image of Inch Twin Open Plane Bearing Pillow Block (PWN)

Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Inch Twin Open Ball Bearing Pillow Block (IPPWN)
IPPWN Twin Open Linear Ball Bearing Pillow Blocks Inch
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals