Email Address:
PBC Linear Company Logo
TOLL-FREE 1-800-962-8979

SIMO Series Linear Motion Platform
A linear motion family designed with consistent geometry for fast hassle free change of bearing, drive, motor, and performance options.

SIMO Series Platform Brand Icon

Round Shaft Technology
Precision round shafting is used as the guide way, and combined with linear plane bearings or linear ball bearings for movement.

Image of Round Shaft Technology icon

Cam Roller Technology
CRT products feature rolling element bearings with either an integral stud or an inseperable inner ring for yoke mounting on a pin or shaft.

Image of Cam Roller Technology icon

Integral V Technology
Hardened steel raceways are directly embedded into the IVT rail to eliminitate fasteners and reduce mounting components.

Image of Integral V Technology icon

Gliding Surface Technology
A plane bearing design that creates a simple, two-piece configuration of rail and carriage with a self-lubricating surface.

Image of Gliding Surface Technology icon

Profile Rail Technology
A linear guide with recirculating ball-bearing technology. Optional runner blocks offer stable rigidity and highly accurate linear motion for a wide range of industries.

Image of Profile Rail Technology icon

Linear Actuator Technology
Application-ready systems or actuators that range from small size screw driven slides, to high-speed belt actuators.

Image of Linear Actuator Technology icon



Trusted Brands



PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (800) 962-8979 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals