Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 

Multi-Axis Systems

Complete Mechatronic Solutions

Expert Engineering Assistance

Available Kitted or Assembled

PBC Linear is also able to design complete solutions for multi-axis mechatronic systems. We will create a specialized Cartesian assembly that improves productivity, cycle times and work flow. We custom build all necessary precision linear actuators and stages for optimum positioning performance, and partner with world-class motor, cable management and accessory firms to provide our customers with specific, application-tailored solutions. Cartesian multi-axis solutions facilitate sophisticated automation and control over scalable work envelopes. They carry out a wide array of different tasks; such as pick-and-place, material transfer, palletizing, and de-stacking. PBC Linear provides full solutions to multi-axis mechatronics. Our high performance linear actuators and stages are available in multiple drives (belt, ball screw and lead screw), to perfectly align a solution to our customers’ unique requirements. PBC Linear can even build and test your entire assembly and then ship the completed unit right to your factory.

Multi-Axis Linear Motion System Multi-Axis Gantry Multi-Axis Gantry Delivery System
Technologies

Round Shaft Technology (RST)
Precision round shafting is used as the guide way, and combined with linear plane bearings or linear ball bearings for movement.

Linear Actuator Technology (LAT)
Application-ready systems or actuators that range from small size screw driven slides, to high-speed belt actuators.

Telecsoping Guiding Technology (TGT)
A system of two rails and an intermediate member designed to allow one rail to extend relative to the fixed rail while supporting a cantilevered load.

Cam Roller Technology (CRT)
CRT products feature rolling element bearings with either an integral stud or an inseperable inner ring for yoke mounting on a pin or shaft.

Integral V Technology (IVT)
Hardened steel raceways are directly embedded into the IVT rail to eliminitate fasteners and reduce mounting components.

Gliding Surface Technology (GST)
A plane bearing design that creates a simple, two-piece configuration of rail and carriage with a self-lubricating surface.

Profile Rail Technology (PRT)
A linear guide with recirculating ball-bearing technology. Optional runner blocks offer stable rigidity and highly accurate linear motion for a wide range of industries.

 

 

Trusted Brands

 

 

PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel