Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-800-962-8979
 

Image of Linear Slide Systems icon   Plain Bearing Linear Slide Systems

Simplicity® Linear Slide Technology handles heavy loads and excels in harsh, contaminated environments.  Choose from modular components, standard high profile slides, and low profile slides.  The basic configuration consists of Simplicity® pillow blocks and a support rail assembly.   Linear Slide Technology systems can be built–up to include: parallel rails, top and bottom plates, and screw drives.  Screw drives can be fitted with a hand crank, hand wheel, or a motor mount bracket for standard NEMA motors.  Modular components are ideal where the customer desires a custom rail spacing dimension or a single rail.   The low profile systems provide the same functionality and configuration options as the standard high profile slides and can be used in applications where height constraints prohibit the use of the standard profile systems. 
  • Rail shaft diameters from 12.7mm (0.5 in) to 50.8 mm (2.0 in)
  • Rail lengths to 2440 mm (96 in)
  • Carriage speeds up to 0.457 m/s (18 in/s)
  • Normal carriage loads up to 83,000 N (18,750 lbf)
  • Three basic designs: high profile, low profile and modular
  • Bearing materials available include FrelonGold®, FrelonJ®, and ball bearing
  • Shaft materials available include alloy steel, anodized aluminum, stainless steel, and chrome plated
  Linear Slide Technology using Frelon bearings has outstanding performance:
  • Self-lubricating – no external lubricants
  • Wide temperature range (-400°F / 400°F) (-240°C / 240°C)
  • Frelon bearings tolerate and dampen vibration
Image of Linear Slide Systems

 

 

 

PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (800) 962-8979 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals