PBC’s RDRX series Precision Drawer Slide series of telescopic slides are designed for heavy duty high-tech telescopic applications, with precise motorized movement, requiring constant smooth sliding performance with no play. The special smooth operating performance is due to double row precision bearings fixed to a rigid intermediate S-shaped steel plate. The bearings ride on hardened steel rails with honed raceways, assuring high load capacities and low deflection at even fully extended position. When used in pairs, the RDRX drawer slides assure unique self-aligning capabilities.
- Two size options
- Complete extensions up to 1980mm
- Self-aligning, smooth and precise movement – zero play
- Raceway wipers and greasing system for low maintenance
- Longitudinal seals for dust and impurity protection
- Heavy payloads – up to 925 lbs