Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 

Image of Precision Drawer Slides icon   Precision Linear Guide Drawer Slides

PBC’s RDRX series Precision Drawer Slide series of telescopic slides are designed for heavy duty high-tech telescopic applications, with precise motorized movement, requiring constant smooth sliding performance with no play.  The special smooth operating performance is due to double row precision bearings fixed to a rigid intermediate S-shaped steel plate.  The bearings ride on hardened steel rails with honed raceways, assuring high load capacities and low deflection at even fully extended position.  When used in pairs, the RDRX drawer slides assure unique self-aligning capabilities.

  • Two size options
  • Complete extensions up to 1980mm
  • Self-aligning, smooth and precise movement – zero play
  • Raceway wipers and greasing system for low maintenance
  • Longitudinal seals for dust and impurity protection
  • Heavy payloads – up to 925 lbs
Image of Precision Drawer Slides

 

RDRX80 Precision Linear Guide Drawer Slides

PBC’s RDRX80 series Precision Drawer Slide series of telescopic slides are designed for heavy duty high-tech telescopic applications, with precise motorized movement, requiring constant smooth sliding performance with no play.  When used in pairs, the RDRX80 drawer slides assure unique self-aligning capabilities.

  • Stroke options from 380mm to 1500mm
  • Self-aligning, smooth and precise movement – zero play
  • Loads up to 1064N (239 lbs) per slide

 

RDRX116 Precision Linear Guide Drawer Slides

PBC’s RDRX116 series Precision Drawer Slide series of telescopic slides are designed for heavy duty high-tech telescopic applications, with precise motorized movement, requiring constant smooth sliding performance with no play.  When used in pairs, the RDRX116 drawer slides assure unique self-aligning capabilities.

  • Stroke options from 540mm to 1980mm
  • Self-aligning, smooth and precise movement – zero play
  • Loads up to 2562 N (576 lbs) per slide

 

 

PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel