PBC Linear Company Logo
Language
1-888-389-6266
Products at a glance
Site Search
 
Catalog Image
Free Catalog Download!
  • Product Overview
  • Specifications
  • Downloads
  • CAD Model
  • Accessories
  • Videos
  • Request Quote
  • Reviews
Image of Precision Sleeve Metric Bearing (PSM) icon

Precision Sleeve Metric Bearing (PSM)

Brand Image of Precision Sleeve Metric Bearing (PSM)

Image of Precision Sleeve Metric Bearing (PSM)

Designed to be size interchangeable with bronze bushings, Babbitt bearings and “DU” style bearings. Highly compact design for tight spaces with Frelon liners for high performance and long life. Bearings are available in many popular metric sizes. Plane bearing design allows for simultaneous linear and rotary motion.

  • ID sizes range from 6 mm to 60 mm
  • Static Load Capacities up to 74 kN (16,000 lbs)
  • Standard Shell Material is Aluminum. Stainless Steel bearing shells available
  • Frelon Gold is the standard bearing liner. Frelon J & Frelon W are optional
  • Self Lubricating for oil free operation
  • Wide temperature range:  -240° C/ 204° C (-400° F/ 400° F)
  • Vibration Dampening
  • Install by press fitting or slip fit with epoxy
  • Specials upon request

 

Image of Precision Sleeve Metric Bearing (PSM) icon

Precision Sleeve Metric Bearing (PSM)

Brand Image of Precision Sleeve Metric Bearing (PSM)

Download the full specifications in the files Simplicity Technology Technical Guide(1492kB), Precision Sleeve Bearings(763kB)

Technical Image of Precision Sleeve Metric Bearing (PSM)

PSM DIMENSIONAL INFORMATION
Part Nominal Bearing Size Max. Static Load (kg)
Number I.D. O.D. Length Gold F & J
PSM0610-06 6 10 6 76 38
PSM0610-10 6 10 10 126 63
PSM0812-08 8 12 8 134 67
PSM0812-12 8 12 12 202 101
PSM0814-08 8 14 8 134 67
PSM0814-12 8 14 12 202 101
PSM1014-10 10 14 10 210 105
PSM1014-16 10 14 16 336 168
PSM1216-12 12 16 12 302 151
PSM1216-16 12 16 16 404 202
PSM1519-16 15 19 16 504 252
PSM1620-12 16 20 12 404 202
PSM1620-16 16 20 16 538 269
PSM1620-25 16 20 25 840 420
PSM2025-16 20 25 16 672 336
PSM2025-20 20 25 20 840 420
PSM2025-25 20 25 25 1050 525
PSM2025-30 20 25 30 1260 630
PSM2530-20 25 30 20 1050 525
PSM2530-25 25 30 25 1312 656
PSM2530-30 25 30 30 1576 788
PSM2535-25 25 35 25 1312 656
PSM2535-35 25 35 35 1838 919
PSM3035-25 30 35 25 1576 788
PSM3035-30 30 35 30 1890 945
PSM3040-35 30 40 35 2206 1103
PSM3040-50 30 40 50 3150 1575
PSM3545-25 35 45 25 1838 919
PSM3545-40 35 45 40 2940 1470
PSM3545-50 35 45 50 3676 1838
PSM4050-30 40 50 30 2520 1260
PSM4050-40 40 50 40 3360 1680
PSM5060-35 50 60 35 3676 1838
PSM5060-50 50 60 50 5250 2625
PSM6070-60 60 70 60 7560 3780

 

Image of Precision Sleeve Metric Bearing (PSM) icon

Precision Sleeve Metric Bearing (PSM)

Brand Image of Precision Sleeve Metric Bearing (PSM)


Note: You must login to view all White Papers and Interchange charts.

Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Technology Technical Guide(1492kB)
Precision Sleeve Bearings(763kB)
PBC Linear Motion Catalog(13MB) Self-Lubricating Bearings(148kB)


Sell Sheets
Simplicity Custom Bearings Simplicity Custom Bearings(2613kB)


White Papers
Linear Bearing Fitness Equipment Applications Linear Bearing Fitness Equipment Applications(171kB)*
Open Comparison of Linear Shafting Open Comparison of Linear Shafting(171kB)*


Application Stories
Flange Bearings in Packaging Equipment Flange Bearings in Packaging Equipment(39kB)
Flange in Beverage Coolers Flange in Beverage Coolers(67kB)
Flange Mount in CNC Router Flange Mount in CNC Router(23kB)
Flange Mounts in Bottle Machinery Flange Mounts in Bottle Machinery(56kB)
Flange Mounts in Heat Stake Machinery Flange Mounts in Heat Stake Machinery(38kB)
Flange Mounts in Silk Screening Flange Mounts in Silk Screening(35kB)
Flange Mounts Used in Hydraulic Press Flange Mounts Used in Hydraulic Press(38kB)
Flange Mounts used in Parallel Flange Mounts used in Parallel(37kB)
Linear Shafting used in Champion Gym Linear Shafting used in Champion Gym(133kB)
Linear Shafting used in Sliding Doors Linear Shafting used in Sliding Doors(228kB)
Simplicity Bearing in Automotive Wheels Simplicity Bearing in Automotive Wheels(38kB)
Simplicity Bearings Help an Offset Printer Simplicity Bearings Help an Offset Printer(23kB)
Simplicity Bearings Implemented in TVs Simplicity Bearings Implemented in TVs(33kB)
Simplicity Bearings in Automated Bottling Machinery Simplicity Bearings in Automated Bottling Machinery(53kB)
Simplicity Bearings in Automotive Stamping Simplicity Bearings in Automotive Stamping(48kB)
Simplicity Bearings in Cast Sewers Simplicity Bearings in Cast Sewers(22kB)
Simplicity Bearings in Cutting Saw Simplicity Bearings in Cutting Saw(178kB)
Simplicity Bearings in Gantry Robots Simplicity Bearings in Gantry Robots(23kB)
Simplicity Bearings in Material Handling System Simplicity Bearings in Material Handling System(30kB)
Simplicity Bearings in Oven Circuit Board Simplicity Bearings in Oven Circuit Board(48kB)
Simplicity Bearings in Plastic Injection Molding Simplicity Bearings in Plastic Injection Molding(37kB)
Simplicity Bearings in Retrowelding Simplicity Bearings in Retrowelding(44kB)
Simplicity Bearings in Robotics Simplicity Bearings in Robotics(32kB)
Simplicity Bearings in welding Simplicity Bearings in welding(45kB)
Simplicity Bearings in Welding Guns Simplicity Bearings in Welding Guns(45kB)
Simplicity Bearings Military Applications Simplicity Bearings Military Applications(479kB)
Simplicity Bearings Millright Simplicity Bearings Millright(110kB)
Simplicity Bearings on Automotive Transmission Stands Simplicity Bearings on Automotive Transmission Stands(23kB)
Simplicity Bearings Pick and Place Simplicity Bearings Pick and Place(31kB)
Simplicity Bearings Uncork Bottling Machines Simplicity Bearings Uncork Bottling Machines(155kB)
Simplicity Bearings used in Automotive Welding Simplicity Bearings used in Automotive Welding(28kB)
Simplicity Bearings used in Bonding Press Simplicity Bearings used in Bonding Press(38kB)
Simplicity Bearings used in Brick Grinding Machinery Simplicity Bearings used in Brick Grinding Machinery(130kB)
Simplicity Bearings Used in Carpet Tufting Machines Simplicity Bearings Used in Carpet Tufting Machines(205kB)
Simplicity Bearings Used in Circuit Handler Simplicity Bearings Used in Circuit Handler(47kB)
Simplicity Bearings Used in Label Application Equipment Simplicity Bearings Used in Label Application Equipment(37kB)
Simplicity Bearings Used in Label Processor Simplicity Bearings Used in Label Processor(23kB)
Simplicity Bearings Used in Meat Slicer Simplicity Bearings Used in Meat Slicer(23kB)
Simplicity Food Packaging Applications Simplicity Food Packaging Applications(166kB)
Simplicity Helps in Gun Port Application Simplicity Helps in Gun Port Application(171kB)
Simplicity in Automated Welding System Simplicity in Automated Welding System(37kB)
Simplicity in PVC Cutting Equipment Simplicity in PVC Cutting Equipment(36kB)
Simplicity in Tradeshow Display Simplicity in Tradeshow Display(34kB)
Simplicity in Vibration Feed System Simplicity in Vibration Feed System(45kB)
Simplicity in XY Gantry Simplicity in XY Gantry(33kB)
Simplicity Packaging Milk Cartons Simplicity Packaging Milk Cartons(48kB)
Simplicity Pillow Blocks in Transmission Case Machine Simplicity Pillow Blocks in Transmission Case Machine(213kB)
Simplicity Pillow Blocks Keep Gates Closed Simplicity Pillow Blocks Keep Gates Closed(172kB)
Simplicity pillowblocks in Automobile Transmission Plant Simplicity pillowblocks in Automobile Transmission Plant(75kB)
Simplicity Pillowblocks work in Catalytic Convertors Simplicity Pillowblocks work in Catalytic Convertors(23kB)
Simplicity Proves Superiority in Paper Mill Simplicity Proves Superiority in Paper Mill(181kB)
Simplicity Tech in Automotive Part Feed System Simplicity Tech in Automotive Part Feed System(48kB)
Simplicity Tech in Material Handling System Simplicity Tech in Material Handling System(32kB)
Simplicity technology in Automotive Tube Stacker Simplicity technology in Automotive Tube Stacker(23kB)
Simplicity Technology in Hydraulic Wire System Simplicity Technology in Hydraulic Wire System(235kB)
Simplicity Technology in Ice Cream bar Processing Simplicity Technology in Ice Cream bar Processing(26kB)
Simplicity Technology in Machine Tools - (AS) Simplicity Technology in Machine Tools - (AS)(30kB)
Simplicity Technology in Material Handling Simplicity Technology in Material Handling(210kB)
Simplicity Technology in Material Heat Exchangers Simplicity Technology in Material Heat Exchangers(152kB)
Simplicity Technology Used in Industrial Parts Washer Simplicity Technology Used in Industrial Parts Washer(28kB)
Simplicity Works in Paper Mill Simplicity Works in Paper Mill(27kB)
Square Bearings in Exercise Equipment Square Bearings in Exercise Equipment(30kB)


Press Releases
Debur Simplicity Debur Simplicity(102kB)
RST Doctor Bearing RST Doctor Bearing(94kB)
RST Papermill RST Papermill(130kB)
Simplicity Simplicity(67kB)
Simplicity Automotive Welding Simplicity Automotive Welding(102kB)
Simplicity Brewery Simplicity Brewery(91kB)
Simplicity Carpet Tufting Simplicity Carpet Tufting(109kB)
Simplicity Earthquake Simulator Simplicity Earthquake Simulator(110kB)
Simplicity in Packaging Simplicity in Packaging(111kB)
Simplicity in Woodworking Simplicity in Woodworking(73kB)
Simplicity Livestock Simplicity Livestock(50kB)
Simplicity Stone Cutting Simplicity Stone Cutting(78kB)
Simplicity Washdown Simplicity Washdown(44kB)
Stainless Steel Pillowblock Stainless Steel Pillowblock(67kB)


Image of Precision Sleeve Metric Bearing (PSM) icon

Precision Sleeve Metric Bearing (PSM)

Brand Image of Precision Sleeve Metric Bearing (PSM)

Notice: You must be logged in to download CAD Models.

Image of Precision Sleeve Metric Bearing (PSM) icon

Precision Sleeve Metric Bearing (PSM)

Brand Image of Precision Sleeve Metric Bearing (PSM)

 

Image of Precision Sleeve Metric Bearing (PSM) icon

Precision Sleeve Metric Bearing (PSM)

Brand Image of Precision Sleeve Metric Bearing (PSM)

You need Flash Player 9 and a browser with javascript!
Image of Precision Sleeve Metric Bearing (PSM) icon

Precision Sleeve Metric Bearing (PSM)

Brand Image of Precision Sleeve Metric Bearing (PSM)

 

NOTE: If you are from outside of the United States please enter the phone number you may be reached at when dialed from the United States.
NOTE: List prices will be quoted unless you provide your company name, and customer number.

Please fill out the form below and click "Submit" when finished.
* Indicates a Required Field
* Full Name:  
* E-mail Address:    
* Company:  
Customer Number:
Title
* Industry:  
If Other
* Address:  
* City:  
* State:  
* Zip/Postal Code:  
* Country:  
* Phone:  
Fax:
* Body:  
Have an Application Engineer Contact Me
Have a Sales Agent Contact Me

 

Image of Precision Sleeve Metric Bearing (PSM) icon

Precision Sleeve Metric Bearing (PSM)

Brand Image of Precision Sleeve Metric Bearing (PSM)

Reviews coming soon!

 

Submit a Product Review

 
 





 

Join Our Newsletter

 

Get our latest news and updates

Product Sample

Sign up for free product samples to evaluate with your application!

Product Sample