PBC Linear Company Logo
Language
1-888-389-6266
Products at a glance
Site Search
 
Catalog Image
Free Catalog Download!

Image of Profile Rail Technology icon   Profile Rail Technology

PBC Linear offers a comprehensive range of linear ball guides covering the most popular standard sizes and types used in industry.  PBC’s Profile Rail Technology linear guides offer a cost-effective linear guide system without sacrificing quality.  Profile rail technology linear ball guides have four (4) rows of ball bearings that each contact the rail at 45º angles from a common rail centerline. This balances the forces in all directions providing high load capacity in a compact space envelope, reduced differential slip, excellent system stability, and smooth travel.  High quality and accuracy combined with exceptional rigidity characterize linear ball guides from PBC Linear.  Options and accessories are available to match the performance and features of PBC’s linear guides to specific applications.  

  • Sizes ranging from 15mm (0.591 in) rail width to 45mm (1.772 in) rail width
  • Maximum rail lengths of 4,000 mm (157.5 in)
  • Maximum carriage loads up to 163,000 N (36,630 lb).
  • Short length, normal length, and extended length carriage blocks are available.
  • Optional end seals, side seals, and end scrapers are available
  • Five (5) dimensional precision levels are available
  • Five (5) levels of bearing preload are available
  • Bearing blocks are available with caged or non-caged bearings.
  • The bearing cages reduce vibration and contain lubrication reservoirs for enhanced lubrication
  • Optional Raydent, chrome, black oxide, and electroless nickel coatings are available for the rails to enhance corrosion resistance
Image of Profile Rail Technology

 

Profile Rail Linear Guide

PBC Linear offers a comprehensive range of linear ball guides covering the most popular standard sizes and types used in industry.  PBC’s Profile Rail Technology linear guides offer a cost-effective linear guide system without sacrificing quality.  Profile rail technology linear ball guides have four (4) rows of ball bearings that each contact the rail at 45º angles from a common rail centerline. This balances the forces in all directions providing high load capacity in a compact space envelope, reduces differential slip, and provides excellent system stability and smoothness. 

  • Sizes ranging from 15mm (0.591 in) rail width to 45mm (1.772 in) rail width
  • Maximum rail lengths of 4,000 mm (157.5 in)
  • Maximum carriage loads up to 163,000 N (36,700 lb).
  • Combinations of end seals, side seals, and end scrapers are available
  • Bearing blocks are available with caged or non-caged bearings.
  • Optional Raydent, chrome, black oxide, and electroless nickel rail coatings are available for enhanced corrosion resistance.