Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 

Image of Profile Rail Technology icon   Profile Rail Technology – Ball-type Linear Guides

Available from PBC Linear are Chieftek-Precision, Inc. high performance ball-type linear guideways. Perfect for high speed transfer and handling applications, these linear guides offer both high rigidity and accuracy. Equipped with improved features such as stainless steel reinforced end plates, internal eco-lubrication system and overall dust proof design, these ball-type linear guides offer repeatable linear motion at extended life performance. The linear guides are designed with 45° contact angle to attain equal load and balance the forces in all directions – providing high load capacity and excellent system stability. These ball type linear guides are available in multiple precision options and  a wide selection of sizes to directly match up with the customers application requirements.

·  Range of sizes – miniature (3, 5, 7, 9, 12, and 15 mm) and standard (15, 20, 25, and 30 mm)
·  Multiple precision options:  normal (N), high (H), precise (P), super (SP) and ultra (U)
·  High load and moment capacity
·  Internal eco-lubrication system
·  Dust proof design
·  Stainless steel reinforced end plates – enhanced structural design

Download the Miniature Profile Rail catalog here. Download the Standard Profile Rail catalog here.

Image of Profile Rail Technology

 

Profile Rail Technology - Ball-type Linear Guide Rails

Available from PBC Linear are the Chieftek-Precision, Inc., high performance ball-type linear guideways.  Equipped with improved features such as stainless steel reinforced end plates, internal eco-lubrication system and overall dust proof design, these new ball-type linear guides offer high speed and repeatable linear motion at extended life performance. The linear guides are gothic profile designed with 45° contact angle to attain equal load and balance the forces in all directions – providing high load capacity and excellent system stability. PBC ‘s ball type linear guides are available in multiple precision options and  a wide selection of sizes to directly match up with the customers application requirements.

·  Full range of profile sizes – miniature (3, 5, 7, 9, 12, and 15mm) and standard (15, 20, 25, and 30mm)
·  Multiple precision options:  normal (N), high (H), precise (P), super (SP) and Ultra (U)
·  High load and moment capacity
·  Internal eco-lubrication system
·  Dust proof design
·  Stainless Steel Reinforced End plates – enhanced structural design

Download the Miniature Profile Rail catalog here. Download the Standard Profile Rail catalog here.

 

 

PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals