Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 
  • Product Overview
  • Specifications
  • Downloads
  • CAD Model
  • Accessories
  • Videos
  • Request Quote
  • Reviews
Image of Profile Rail Linear Guide icon

Profile Rail Technology - Ball-type Linear Guide Rails


Image of Profile Rail Linear Guide Available from PBC Linear are the Chieftek-Precision, Inc., high performance ball-type linear guideways.  Equipped with improved features such as stainless steel reinforced end plates, internal eco-lubrication system and overall dust proof design, these new ball-type linear guides offer high speed and repeatable linear motion at extended life performance. The linear guides are gothic profile designed with 45° contact angle to attain equal load and balance the forces in all directions – providing high load capacity and excellent system stability. PBC ‘s ball type linear guides are available in multiple precision options and  a wide selection of sizes to directly match up with the customers application requirements.

·  Full range of profile sizes – miniature (3, 5, 7, 9, 12, and 15mm) and standard (15, 20, 25, and 30mm)
·  Multiple precision options:  normal (N), high (H), precise (P), super (SP) and Ultra (U)
·  High load and moment capacity
·  Internal eco-lubrication system
·  Dust proof design
·  Stainless Steel Reinforced End plates – enhanced structural design

 

Image of Profile Rail Linear Guide icon

Profile Rail Technology - Ball-type Linear Guide Rails


Download the full specifications in the file Ball Bearing Linear Guides - Miniature and Standard(12MB)


More information coming soon!

 

Image of Profile Rail Linear Guide icon

Profile Rail Technology - Ball-type Linear Guide Rails



*Note: You must login to view all White Papers and Interchange charts.

Technical Info
Catalog
Selection Guide
Interchange Chart
PBC Linear Motion Catalog(11MB) New Product Selection Guide (4MB)


Press Releases
PRT PRT(70kB)
PRT Medical PRT Medical(61kB)


Image of Profile Rail Linear Guide icon

Profile Rail Technology - Ball-type Linear Guide Rails


No CAD Drawings available. Please call one of our engineers at 1-888-389-6226 to get drawings and more information about the product.

Image of Profile Rail Linear Guide icon

Profile Rail Technology - Ball-type Linear Guide Rails


 

Image of Profile Rail Linear Guide icon

Profile Rail Technology - Ball-type Linear Guide Rails


There are no videos for this product. Check back soon for updates!

Image of Profile Rail Linear Guide icon

Profile Rail Technology - Ball-type Linear Guide Rails


 

NOTE: If you are from outside of the United States please enter the phone number you may be reached at when dialed from the United States.
NOTE: List prices will be quoted unless you provide your company name, and customer number.

Please fill out the form below and click "Submit" when finished.
* Indicates a Required Field
* Full Name:  
* E-mail Address:    
* Company:  
Customer Number:
Title
* Industry:  
If Other
* Address:  
* City:  
* State:  
* Zip/Postal Code:  
* Country:  
* Phone:  
Fax:
* Body:  
Have an Application Engineer Contact Me
Have a Sales Agent Contact Me

 

Image of Profile Rail Linear Guide icon

Profile Rail Technology - Ball-type Linear Guide Rails


Reviews coming soon!

 

Submit a Product Review
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel