Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 
  • Product Overview
  • Specifications
  • Downloads
  • CAD Model
  • Accessories
  • Videos
  • Request Quote
  • Reviews
Image of CS GST Actuators

Profile Rail Technology


Image of Profile Rail Technology

Compact Series - Profile Rail Technology

Perfect for high speed transfer and handling applications, the Compact Series with profile rail guides offer both high rigidity and accuracy. Equipped with improved features such as stainless steel reinforced end plates, internal eco-lubrication system and overall dust proof design, these ball-type linear guides offer repeatable linear motion and long life. The linear guides are designed with 45 degree contact angle to attain equal load and balance the forces in all directions – providing high load capacity and excellent system stability.

  • Compact design

  • Drive type flexibility

  • Leads available: 1, 2, 5, 10 mm

  • High load and moment capacity

  • Internal eco-lubrication system

  • Dust proof design

  • Stainless steel reinforced end plates – enhanced structural design

 

Image of CS GST Actuators

Profile Rail Technology


Download the full specifications in the file Compact Series Linear Guide Systems Catalog(3MB)

 

Image of CS GST Actuators

Profile Rail Technology



Technical Info
Catalog
Selection Guide
Interchange Chart
Compact Series Linear Guide Systems Catalog(3MB)
PBC Product Overview Selection Guide(7MB)


Image of CS GST Actuators

Profile Rail Technology


Image of CS GST Actuators

Profile Rail Technology


Download the full specifications in the file Compact Series Linear Guide Systems Catalog(3MB)

 

Image of CS GST Actuators

Profile Rail Technology


There are no videos for this product. Check back soon for updates!

Image of CS GST Actuators

Profile Rail Technology
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
Image of CS GST Actuators

Profile Rail Technology


Reviews Coming Soon

 

Related Blog Posts

There are currently no related Blog Posts. Check back later!
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
PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals