The RD series of Redi-Rail™ Drawer Slides offers a telescoping solution in three sizes, and varying lengths in inches. Each drawer slide is comprised of an S-shaped stainless steel frame, and two identical aluminum rails with embedded hardened steel raceways. One aluminum member is fixed to the framework and one to the drawer. The sealed steel rollers offer smooth, quiet, and precise movement.
- Left and right hand configurations
- Three size options in multiple standard lengths ranging from 16” to 48”
- Rollers lubricated for life
- Preloaded Redi Rail ensures precision movement
- Stainless steel hardware
- Working temperatures are -4°F to 248°F
|
RD – Redi-Rail Drawer Slides (inch)
|
| TYPE/SIZE |
LENGTH |
STROKE |
CAPACITY |
MOUNTING DATA (IN) |
SLIDE SCREW SIZE |
H |
W |
M |
WEIGHT |
|
(IN) |
(IN) |
(N) |
(lbs) |
A |
B |
C |
QTY |
|
(IN) |
(IN) |
(IN) |
(LB) |
| RD30-16 |
16 |
16 |
1150 |
259 |
1.25 |
2.36 |
0.59 |
7 |
#10 (M5) |
3.1 |
.83 |
1.39 |
4.16 |
| RD30-18 |
18 |
18 |
1265 |
285 |
1.1 |
2.36 |
0.38 |
8 |
#10 (M5) |
3.1 |
.83 |
1.39 |
1.64 |
| RD30-24 |
24 |
24 |
1391 |
313 |
1.25 |
2.36 |
1.51 |
10 |
#10 (M5) |
3.1 |
.83 |
1.39 |
6.08 |
| RD30-36 |
36 |
36 |
1489 |
335 |
1.25 |
2.36 |
1.71 |
15 |
#10 (M5) |
3.1 |
.83 |
1.39 |
8.95 |
| RD30-48 |
48 |
48 |
1542 |
347 |
1.25 |
2.36 |
1.91 |
20 |
#10 (M5) |
3.1 |
.83 |
1.39 |
11.83 |
| RD45-18 |
18 |
18 |
3158 |
710 |
1.75 |
2.36 |
2.08 |
7 |
1/4" (M6) |
4.3 |
1.12 |
2.05 |
7.7 |
| RD45-24 |
24 |
24 |
3673 |
826 |
1.38 |
2.36 |
1.36 |
10 |
1/4" (M6) |
4.3 |
1.12 |
2.05 |
9.92 |
| RD45-36 |
36 |
36 |
3919 |
881 |
1.38 |
2.36 |
1.55 |
15 |
1/4" (M6) |
4.3 |
1.12 |
2.05 |
14.36 |
| RD45-48 |
48 |
48 |
4061 |
913 |
1.38 |
2.36 |
1.74 |
20 |
1/4" (M6) |
4.3 |
1.12 |
2.05 |
18.8 |
| RD65-24 |
24 |
24 |
6585 |
1480 |
2.5 |
3.15 |
2.6 |
7 |
1/4" (M6) |
5.9 |
1.46 |
2.56 |
18.8 |
| RD65-36 |
36 |
36 |
8145 |
1831 |
2.5 |
3.15 |
2 |
11 |
1/4" (M6) |
5.9 |
1.46 |
2.56 |
27.1 |
| RD65-48 |
48 |
48 |
8765 |
1970 |
2.5 |
3.15 |
1.4 |
15 |
1/4" (M6) |
5.9 |
1.46 |
2.56 |
35.4 |
*Note: You must login to view all White Papers and Interchange charts.
Notice: You must be logged in to download CAD Models.
There are no videos for this product. Check back soon for updates!