Redi-Rail® Inch Rails are precision machined for optimum accuracy and parallelism. Aluminum rail integrated with hardened steel races, Redi-Rail Inch Rails ensure a lightweight design without sacrificing strength. They are equipped with counter-bore mounting holes for quick installation over multiple orientations. Redi-Rail Inch Rails also can be optimized for corrosion resistance with 440 stainless steel races and can be implemented in several applications; such as automated vending, robotic dispensing, large format door-frames, industrial linear guidance and material handling.
- Available in lengths up to 6m (19ft)
- Withstands temperatures up to 82C (180°F)
- Maximum load capacity up to 3780N (850 lbs)
- Precision machined rail for high parallelism (0.025mm/0.001’’)
- End joinable for long-length transfer systems
- FDA compliant version available upon request
|
Redi-Rail Lengths & Dimensions for Rails (Inch)
|
| Part # |
Length |
Holes |
B |
T |
S |
X |
Wt. (lbs/ft.) |
| RR14-12 |
12 |
4 |
1.33 |
3.5 |
0.75 |
#10 |
0.64 |
| RR14-24 |
24 |
7 |
1.33 |
3.5 |
1.5 |
#10 |
0.64 |
| RR14-36 |
36 |
11 |
1.33 |
3.5 |
0.5 |
#10 |
0.64 |
| RR14-48 |
48 |
14 |
1.33 |
3.5 |
1.25 |
#10 |
0.64 |
| RR14-60 |
60 |
17 |
1.33 |
3.5 |
2 |
#10 |
0.64 |
| RR14-72 |
72 |
21 |
1.33 |
3.5 |
1 |
#10 |
0.64 |
| RR14-84 |
84 |
24 |
1.33 |
3.5 |
1.75 |
#10 |
0.64 |
| RR14-96 |
96 |
28 |
1.33 |
3.5 |
0.75 |
#10 |
0.64 |
| RR18-12 |
12 |
4 |
1.92 |
3.5 |
0.75 |
0.31 |
1.11 |
| RR18-24 |
24 |
7 |
1.92 |
3.5 |
1.5 |
0.31 |
1.11 |
| RR18-36 |
36 |
11 |
1.92 |
3.5 |
0.5 |
0.31 |
1.11 |
| RR18-48 |
48 |
14 |
1.92 |
3.5 |
1.25 |
0.31 |
1.11 |
| RR18-60 |
60 |
17 |
1.92 |
3.5 |
2 |
0.31 |
1.11 |
| RR18-72 |
72 |
21 |
1.92 |
3.5 |
1 |
0.31 |
1.11 |
| RR18-84 |
84 |
24 |
1.92 |
3.5 |
1.75 |
0.31 |
1.11 |
| RR18-96 |
96 |
28 |
1.92 |
3.5 |
0.75 |
0.31 |
1.11 |
Notice: You must be logged in to download CAD Models.