Image of Redi-Rail - Inch Rail icon

RR Redi-Rail Linear Guides - Inch Rail

Brand Image of Redi-Rail - Inch Rail

Image of Redi-Rail - Inch Rail

Redi-Rail® Inch Rails are precision machined for optimum accuracy and parallelism. Aluminum rail integrated with hardened steel races, Redi-Rail Inch Rails ensure a lightweight design without sacrificing strength. They are equipped with counter-bore mounting holes for quick installation over multiple orientations. Redi-Rail Inch Rails also can be optimized for corrosion resistance with 440 stainless steel races and can be implemented in several applications; such as automated vending, robotic dispensing, large format door-frames, industrial linear guidance and material handling.

  • Available in lengths up to 6m (19ft)
  • Withstands temperatures up to 82C (180°F)
  • Maximum load capacity up to 3780N (850 lbs)
  • Precision machined rail for high parallelism (0.025mm/0.001’’)
  • End joinable for long-length transfer systems
  • FDA compliant version available upon request

 

Image of Redi-Rail - Inch Rail icon

RR Redi-Rail Linear Guides - Inch Rail

Brand Image of Redi-Rail - Inch Rail

Download the full specifications in the file Redi-Rail® Linear Guides(1MB)

Technical Image of Redi-Rail - Inch Rail

Redi-Rail Lengths & Dimensions for Rails (Inch)
Part # Length Holes B T S X Wt. (lbs/ft.)
RR14-12 12 4 1.33 3.5 0.75 #10 0.64
RR14-24 24 7 1.33 3.5 1.5 #10 0.64
RR14-36 36 11 1.33 3.5 0.5 #10 0.64
RR14-48 48 14 1.33 3.5 1.25 #10 0.64
RR14-60 60 17 1.33 3.5 2 #10 0.64
RR14-72 72 21 1.33 3.5 1 #10 0.64
RR14-84 84 24 1.33 3.5 1.75 #10 0.64
RR14-96 96 28 1.33 3.5 0.75 #10 0.64
RR18-12 12 4 1.92 3.5 0.75 0.31 1.11
RR18-24 24 7 1.92 3.5 1.5 0.31 1.11
RR18-36 36 11 1.92 3.5 0.5 0.31 1.11
RR18-48 48 14 1.92 3.5 1.25 0.31 1.11
RR18-60 60 17 1.92 3.5 2 0.31 1.11
RR18-72 72 21 1.92 3.5 1 0.31 1.11
RR18-84 84 24 1.92 3.5 1.75 0.31 1.11
RR18-96 96 28 1.92 3.5 0.75 0.31 1.11

 

Image of Redi-Rail - Inch Rail icon

RR Redi-Rail Linear Guides - Inch Rail

Brand Image of Redi-Rail - Inch Rail


Technical Info
Catalog
Selection Guide
Interchange Chart
Cam Roller Technology Catalog(15MB)
PBC Product Overview Selection Guide(7MB)


Data Sheets
Complete brochure for Redi-Rail® Linear Guides Redi-Rail® Linear Guides(1715kB)


White Papers
Technical Whitepaper for Linear Motion in Washdown Applications Linear Motion Design in Washdown (1775kB)
Lubrication for Linear Roller Bearings and Raceways Lubrication for Linear Roller Bearings and Raceways(346kB)
The Facts About Roller Bearing Life Calculations Roller Bearing Life Calculations(468kB)


Application Stories
Redi Rail Sliding Glass Door Redi Rail Sliding Glass Door(98kB)
Redi-Rail 6-Material Insert Redi-Rail 6-Material Insert(166kB)
Redi-Rail Slides into Safety Redi-Rail Slides into Safety(124kB)
Redi-Rail works in Aircraft Maintenance Gantry Redi-Rail works in Aircraft Maintenance Gantry(132kB)
Redi-Rail Med Insert Redi-Rail-Extends-a-Surgeons-Reach(151kB)


Press Releases
Redi-Rail Pharm Redi-Rail Pharm(96kB)


Image of Redi-Rail - Inch Rail icon

RR Redi-Rail Linear Guides - Inch Rail

Brand Image of Redi-Rail - Inch Rail

Image of Redi-Rail - Inch Rail icon

RR Redi-Rail Linear Guides - Inch Rail

Brand Image of Redi-Rail - Inch Rail

Download the full specifications in the file Redi-Rail® Linear Guides(1MB)


 

Image of Redi-Rail - Inch Rail icon

RR Redi-Rail Linear Guides - Inch Rail

Brand Image of Redi-Rail - Inch Rail

Loading the player ...
Image of Redi-Rail - Inch Rail icon

RR Redi-Rail Linear Guides - Inch Rail

Brand Image of Redi-Rail - Inch Rail
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
Image of Redi-Rail - Inch Rail icon

RR Redi-Rail Linear Guides - Inch Rail

Brand Image of Redi-Rail - Inch Rail
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals