Redi-Rail Metric Rails are precision machined for optimum accuracy and parallelism. Aluminum rail integrated with hardened steel races, Redi-Rail Metric Rails ensure a lightweight design without sacrificing strength. They are equipped with counter-bore mounting holes for quick installation over multiple orientations. Redi-Rail Metric Rails can also be optimized for corrosion resistance with 440 stainless steel races and can be implemented in several applications; such as automated vending, robotic dispensing, large format door-frames, industrial linear guidance and material handling.
- Available in lengths up to 6m (19ft)
- Withstands temperatures up to 80°C (180°F)
- Maximum load up to 5950 N (1340 lbs)
- Precision machined rail for high parallelism (0.025mm/.001in)
- End joinable for long-length applications
- FDA compliant version available upon request
|
Rail Dimensions (mm)
|
| Dimensions |
| Part # |
B |
F |
S |
T |
X |
|
(mm) |
(mm) |
(mm) |
(mm) |
(mm) |
| RR30 |
30 |
16 |
30 |
60 |
M5 |
| RR45 |
45 |
20.5 |
30 |
60 |
M6 |
| RR65 |
65 |
27 |
40 |
80 |
M6 |
*Note: You must login to view all White Papers and Interchange charts.
Notice: You must be logged in to download CAD Models.