Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 
  • Product Overview
  • Specifications
  • Downloads
  • CAD Model
  • Accessories
  • Videos
  • Request Quote
  • Reviews
Image of Redi-Rail - Metric Rail icon

RR Redi-Rail Linear Guides - Metric Rail

Brand Image of Redi-Rail - Metric Rail

Image of Redi-Rail - Metric Rail

Redi-Rail Metric Rails are precision machined for optimum accuracy and parallelism. Aluminum rail integrated with hardened steel races, Redi-Rail Metric Rails ensure a lightweight design without sacrificing strength. They are equipped with counter-bore mounting holes for quick installation over multiple orientations. Redi-Rail Metric Rails can also be optimized for corrosion resistance with 440 stainless steel races and can be implemented in several applications; such as automated vending, robotic dispensing, large format door-frames, industrial linear guidance and material handling.

  • Available in lengths up to 6m (19ft)
  • Withstands temperatures up to 80°C (180°F)
  • Maximum load up to 5950 N (1340 lbs)
  • Precision machined rail for high parallelism (0.025mm/.001in)
  • End joinable for long-length applications
  • FDA compliant version available upon request

 

Image of Redi-Rail - Metric Rail icon

RR Redi-Rail Linear Guides - Metric Rail

Brand Image of Redi-Rail - Metric Rail

Download the full specifications in the file Redi-Rail® Linear Guides(739kB)

Technical Image of Redi-Rail - Metric Rail

Rail Dimensions (mm)
Dimensions
Part # B F S T X

(mm) (mm) (mm) (mm) (mm)
RR30 30 16 30 60 M5
RR45 45 20.5 30 60 M6
RR65 65 27 40 80 M6

 

Image of Redi-Rail - Metric Rail icon

RR Redi-Rail Linear Guides - Metric Rail

Brand Image of Redi-Rail - Metric Rail


Technical Info
Catalog
Selection Guide
Interchange Chart
PBC Linear Motion Catalog(9MB)
PBC Product Overview Selection Guide(4MB)


Data Sheets
Complete brochure for Redi-Rail® Linear Guides Redi-Rail® Linear Guides(739kB)


White Papers
Technical Whitepaper for Linear Motion in Washdown Applications Linear Motion Design in Washdown (611kB)
Lubrication for Linear Roller Bearings and Raceways Lubrication for Linear Roller Bearings and Raceways(346kB)
The Facts About Roller Bearing Life Calculations Roller Bearing Life Calculations(1529kB)


Application Stories
Redi Rail Sliding Glass Door Redi Rail Sliding Glass Door(98kB)
Redi-Rail 6-Material Insert Redi-Rail 6-Material Insert(166kB)
Redi-Rail Slides into Safety Redi-Rail Slides into Safety(124kB)
Redi-Rail works in Aircraft Maintenance Gantry Redi-Rail works in Aircraft Maintenance Gantry(132kB)
Redi-Rail Med Insert Redi-Rail-Extends-a-Surgeons-Reach(151kB)


Press Releases
Redi-Rail Pharm Redi-Rail Pharm(96kB)


Image of Redi-Rail - Metric Rail icon

RR Redi-Rail Linear Guides - Metric Rail

Brand Image of Redi-Rail - Metric Rail

Notice: You must be logged in to download CAD Models.

Image of Redi-Rail - Metric Rail icon

RR Redi-Rail Linear Guides - Metric Rail

Brand Image of Redi-Rail - Metric Rail

Download the full specifications in the file Redi-Rail® Linear Guides(739kB)


 

Image of Redi-Rail - Metric Rail icon

RR Redi-Rail Linear Guides - Metric Rail

Brand Image of Redi-Rail - Metric Rail

Loading the player ...
Image of Redi-Rail - Metric Rail icon

RR Redi-Rail Linear Guides - Metric Rail

Brand Image of Redi-Rail - Metric Rail

 

NOTE: If you are from outside of the United States please enter the phone number you may be reached at when dialed from the United States.
NOTE: List prices will be quoted unless you provide your company name, and customer number.

Please fill out the form below and click "Submit" when finished.
* Indicates a Required Field
* First Name:  
* Last Name:  
* E-mail Address:    
* Confirm E-mail Address:  
* Company:  
* Company Web Site:    
Title
* Industry:  
If Other
* Address:  
* City:  
* State:  
* Zip/Postal Code:  
* Country:  
* Phone:  
Fax:
* Body:  
Have an Application Engineer Contact Me
Have a Sales Agent Contact Me
Create a login to download CAD Files, white papers, etc.



 

Image of Redi-Rail - Metric Rail icon

RR Redi-Rail Linear Guides - Metric Rail

Brand Image of Redi-Rail - Metric Rail

Reviews Coming Soon

 

Submit a Product Review
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel