Redi-Rail® Inch Sliders are an economical solution designed for precision linear guidance. Sealed against contamination, Redi-Rail Inch Sliders are specially designed to last in tough industrial, machine tool and other dirty environments. The slider body is composed of anodized aluminum alloy and include tapped mounting holes, bearings are integrally sealed double-row ball bearings that are lubricated for life. Using a Gothic arch roller design, the Redi-Rail Inch sliders glide over particulates along the rail for assured, repeatable transfer. This makes Redi-Rail Inch Sliders a perfect solution to high speed and moderate load applications across several industries.
- High speed transfer 10m/s (393in/s)
- Maximum load up to 3780N (850 lbs)
- Withstands temperatures up to 82°C (180°F)
- Hardened steel Gothic arch rollers for high accuracy travel
- Wheels include integral seals to provide protection in contaminated environments
- Factory fixed preload fit to rail
- Lubricated for life
|
Redi-Rail Slide Dimensions and Life Calculations (inch)
|
| Dimensions |
Life Calculations |
| Part # |
A |
A1 |
B |
C |
D |
E |
F |
Y |
|
Cd |
Cr |
Ca |
Mx |
My |
Mz |
|
(in) |
(in) |
(in) |
(in) |
(in) |
(in) |
(in) |
(in) |
|
lbs. |
lbs. |
lbs. |
(in.-lbs.) |
(in.-lbs.) |
(in.-lbs.) |
| RRS14 |
0.96 |
0.7 |
1.33 |
3.25 |
1.25 |
0.62 |
1.25 |
0.25 |
28 |
421 |
340 |
79 |
21 |
54 |
201 |
| RRS18 |
1.13 |
0.82 |
1.92 |
4.5 |
1.5 |
0.76 |
1.63 |
0.31 |
24 |
1032 |
850 |
168 |
67 |
153 |
677 |
*Note: You must login to view all White Papers and Interchange charts.
Notice: You must be logged in to download CAD Models.