Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 
  • Product Overview
  • Specifications
  • Downloads
  • CAD Model
  • Accessories
  • Videos
  • Request Quote
  • Reviews
Image of Redi-Rail - Inch Slide icon

RRS Redi-Rail Linear Guides - Inch Slider

Brand Image of Redi-Rail - Inch Slide

Image of Redi-Rail - Inch Slide

Redi-Rail® Inch Sliders are an economical solution designed for precision linear guidance. Sealed against contamination, Redi-Rail Inch Sliders are specially designed to last in tough industrial, machine tool and other dirty environments. The slider body is composed of anodized aluminum alloy and include tapped mounting holes, bearings are integrally sealed double-row ball bearings that are lubricated for life. Using a Gothic arch roller design, the Redi-Rail Inch sliders glide over particulates along the rail for assured, repeatable transfer. This makes Redi-Rail Inch Sliders a perfect solution to high speed and moderate load applications across several industries.

  • High speed transfer 10m/s (393in/s)
  • Maximum load up to 3780N (850 lbs)
  • Withstands temperatures up to 82°C (180°F)
  • Hardened steel Gothic arch rollers for high accuracy travel
  • Wheels include integral seals to provide protection in contaminated environments
  • Factory fixed preload fit to rail
  • Lubricated for life

 

Image of Redi-Rail - Inch Slide icon

RRS Redi-Rail Linear Guides - Inch Slider

Brand Image of Redi-Rail - Inch Slide

Download the full specifications in the file Redi-Rail® Linear Guides(1MB)

Technical Image of Redi-Rail - Inch Slide

Redi-Rail Slide Dimensions and Life Calculations (inch)
Dimensions Life Calculations
Part # A A1 B C D E F Y
Cd Cr Ca Mx My Mz

(in) (in) (in) (in) (in) (in) (in) (in)
lbs. lbs. lbs. (in.-lbs.) (in.-lbs.) (in.-lbs.)
RRS14 0.96 0.7 1.33 3.25 1.25 0.62 1.25 0.25 28 421 340 79 21 54 201
RRS18 1.13 0.82 1.92 4.5 1.5 0.76 1.63 0.31 24 1032 850 168 67 153 677

 

Image of Redi-Rail - Inch Slide icon

RRS Redi-Rail Linear Guides - Inch Slider

Brand Image of Redi-Rail - Inch Slide


Technical Info
Catalog
Selection Guide
Interchange Chart
Cam Roller Technology Catalog(15MB)
PBC Product Overview Selection Guide(7MB)


Data Sheets
Complete brochure for Redi-Rail® Linear Guides Redi-Rail® Linear Guides(1715kB)


White Papers
Technical Whitepaper for Linear Motion in Washdown Applications Linear Motion Design in Washdown (1775kB)
Lubrication for Linear Roller Bearings and Raceways Lubrication for Linear Roller Bearings and Raceways(346kB)
The Facts About Roller Bearing Life Calculations Roller Bearing Life Calculations(468kB)


Application Stories
Redi Rail Sliding Glass Door Redi Rail Sliding Glass Door(98kB)
Redi-Rail 6-Material Insert Redi-Rail 6-Material Insert(166kB)
Redi-Rail Slides into Safety Redi-Rail Slides into Safety(124kB)
Redi-Rail works in Aircraft Maintenance Gantry Redi-Rail works in Aircraft Maintenance Gantry(132kB)
Redi-Rail Med Insert Redi-Rail-Extends-a-Surgeons-Reach(151kB)


Press Releases
Redi-Rail Pharm Redi-Rail Pharm(96kB)


Image of Redi-Rail - Inch Slide icon

RRS Redi-Rail Linear Guides - Inch Slider

Brand Image of Redi-Rail - Inch Slide

Image of Redi-Rail - Inch Slide icon

RRS Redi-Rail Linear Guides - Inch Slider

Brand Image of Redi-Rail - Inch Slide

Download the full specifications in the file Redi-Rail® Linear Guides(1MB)


 

Image of Redi-Rail - Inch Slide icon

RRS Redi-Rail Linear Guides - Inch Slider

Brand Image of Redi-Rail - Inch Slide

Loading the player ...
Image of Redi-Rail - Inch Slide icon

RRS Redi-Rail Linear Guides - Inch Slider

Brand Image of Redi-Rail - Inch Slide
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
Image of Redi-Rail - Inch Slide icon

RRS Redi-Rail Linear Guides - Inch Slider

Brand Image of Redi-Rail - Inch Slide
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
PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals